STR-PWRNCV6323-R0-GEVK: Automotive Strata enabled Synchronous Buck Converter
![]() This evaluation kit evaluates the NCV6323, Synchronous Buck Converter, 3 MHz, 2 A. See the Strata webpage at www.onsemi.com/strata for more details! |
Features and Applications
Features
|
Benefits
|
Applications
|
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
STR-PWRNCV6323-R0-GEVK | Active |
|
Automotive Strata enabled Synchronous Buck Converter |
ATP108-TL-H
,
BC546BTF
, CAT24C512WI-GT3 , MMSZ5225BT1G , NCS213RSQT2G , NCT375DR2G , NCV6323BMTAAWTBG , NCV8664CDT50RKG , NTMFS4C302NT1G , SZ1SMB5938BT3G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | STR-PWRNCV6323-R0-GEVK Bill of Materials (RoHS Compliant) | STR-PWRNCV6323-R0-GEVK_BOM_ROHS - 179 KB | 0 |
Eval Board: Gerber | STR-PWRNCV6323-R0-GEVK Gerber Layout Files (Zip Format) | STR-PWRNCV6323-R0-GEVK_GERBER - 0 KB | 0 |
Eval Board: Schematic | STR-PWRNCV6323-R0-GEVK Schematics | STR-PWRNCV6323-R0-GEVK_SCHEMATICS - 561 KB | 0 |
Eval Board: Manual | STR-PWRNCV6323-R0-GEVK User Guide | STR-PWRNCV6323-R0-GEVK_USER_GUIDE - 3285 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.