STR-PWRNCV48920-R0-GEVK: Strata series NCV48920 Automotive charge pump buck boost converter
![]() This evaluation kit evaluates the NCV48920, Charge Pump Buck/Boost Converter, LDO Regulator, 600 mA/300 mA, Very Low Quiescent Current. See the Strata webpage at www.onsemi.com/strata for more details! |
Features and Applications
Features
|
Benefits
|
Applications
|
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
STR-PWRNCV48920-R0-GEVK | Active |
|
Strata series NCV48920 Automotive charge pump buck boost converter |
ATP108-TL-H
,
BC546BTF
, CAT24C512WI-GT3 , MMSZ5225BT1G , NCS213RSQT2G , NCT375DR2G , NCV48920PA50R2G , NCV8664CDT50RKG , NTMFS4C302NT1G , SZ1SMB5938BT3G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Video | Strata Low Voltage DC-DC Evaluation Board Series | WVD17465/D | |
Eval Board: Gerber | STR-PWRNCV48920-R0-GEVK Gerber Layout Files (Zip Format) | STR-PWRNCV48920-R0-GEVK_GERBER - 9962 KB | 0 |
Eval Board: BOM | STR-PWRNCV48920-R0-GEVK Bill of Materials (RoHS Compliant) | STR-PWRNCV48920-R0-GEVK_BOM_ROHS - 157 KB | 0 |
Eval Board: Schematic | STR-PWRNCV48920-R0-GEVK Schematics | STR-PWRNCV48920-R0-GEVK_SCHEMATICS - 592 KB | 0 |
Eval Board: Manual | STR-PWRNCV48920-R0-GEVK User Guide | STR-PWRNCV48920-R0-GEVK_USER_GUIDE - 3285 KB | 0 |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.