feedback
Rate this webpage
Need
Support?

STR-NIS5820-GEVB: Strata Enabled NIS5820 12V, 24mΩ, 8A eFuse

The STR-NIS5820-GEVB provides an evaluation board for the NIS5820 eFuse within the Strata Development Environment. The NIS5820 offers a programmable trip current limit, a programmable slew rate, and thermal protection features. The evaluation board provides an on board short circuit load to test the short circuit protection features of the eFuse. This evaluation board must be used with Strata to control the eFuse and monitor telemetry such as input/output voltage, input/output current, and temperature. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • Multiple overload current options
  • 2 independently controlled eFuses that can be placed in parallel
  • Vin Range from 9.2V to 18V
  • Programmable slew rate

Applications

  • Hard Drives
  • Servers
  • Motherboards
  • Fan Drives
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-NIS5820-GEVB Active
Pb-free
Strata Enabled NIS5820 12V, 24mΩ, 8A eFuse NIS5820MT1TXG
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 104232 KB Locked  2.7.0 
Eval Board: BOM STR-NIS5820-GEVB Bill of Materials (ROHS Compliant) STR-NIS5820-GEVB_BOM_ROHS - 140 KB  1 
Eval Board: Gerber STR-NIS5820-GEVB Gerber Layout Files (Zip Format) STR-NIS5820-GEVB_GERBER - 427 KB  1 
Eval Board: Schematic STR-NIS5820-GEVB Schematic STR-NIS5820-GEVB_SCHEMATIC - 321 KB  1 
Video Isolation & Protection Devices | Strata WVD17375/D   
Eval Board: Manual STR-NIS5820-GEVB User Guide STR-NIS5820-GEVB_user_guide - 800 KB  0 
Previously Viewed Products
Clear List

Featured Video
Isolation & Protection Devices | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.