Strata Enabled NCV8164A Adjustable LDO, TSOP5 Package Evaluation Board

Overview

The Strata Enabled NCV8164A Adjustable LDO EVB in TSOP5 package, provides an easy to use evaluation board within the Strata Developer Studio for the NCV8164A Adjustable LDO. Within Strata User Interface, the developer can measure and control LDO input/output voltage, onboard load current, test the LDO’s current limit protection, TSD protection, dropout voltage, system efficiency, and much more. Datasheets, BOMs, schematics, and other collateral available in Strata. See the Strata webpage at www.onsemi.com/strata for more details!

  • Communication Systems
  • In−Vehicle Networking
  • Telematics, Infotainment and Clusters
  • General Purpose Automotive
  • Operating Input Voltage Range: 1.6 V to 5.5 V
  • Adjustable Output Voltage Range: 1.2 V to 5 V
  • Reference Voltage: 1.2 V ±2% Accuracy Over Load and Temperature
  • Ultra Low Quiescent Current Typ. 30 μA
  • Standby Current: Typ. 0.1 μA
  • Very Low Dropout
  • Ultra High PSRR: Typ. 85 dB at 10 mA, f = 1 kHz
  • Ultra Low Noise
  • Stable with a 1 μF Small Case Size Ceramic Capacitors
  • Package: TSOP−5 3 mm x 1.5 mm x 1 mm CASE 483
  • Pb−Free, Halogen Free/BFR Free and RoHS Compliant

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

STR-NCV8164A-TSOP5-GEVB_GERBER

0

Eval Board: Gerber

482.3 KB

EN

Eval Board: Gerber

October 02, 2020

More Details

STR-NCV8164A-TSOP5-GEVB_USER_GUIDE

0

Eval Board: Manual

1.43 MB

EN

Eval Board: Manual

October 02, 2020

More Details

STR-NCV8164A-TSOP5-GEVB_SCHEMATIC

0

Eval Board: Schematic

2.07 MB

EN

Eval Board: Schematic

October 02, 2020

More Details

STR-NCV8164A-TSOP5-GEVB_BOM_ROHS

0

Eval Board: BOM

156.67 KB

EN

Eval Board: BOM

October 02, 2020

More Details

Show More