Strata Enabled Adaptive-On-Time (AOT) 5A Step Down Converter NCV6357 EVB

Overview

The STR-NCV6356-EVK provides an evaluation kit for the NCV6357 configurable 5.0 A Adaptive-On-Time (AOT) step down converter a with I2C programmable output voltage from 0.6 V to 3.3 V in 12.5 mV steps. The NCV6357 also offers multiple operating modes: PFM for low load, Pseudo-PWM (PWM) for medium to high load, and forced PPWM which can be set by the operator. The NCV6357 is rated for automotive applications. This kit evaluation kit can be used in tandem with the Strata environment GUI to enable/disable the DC-DC converter, change the operating mode, and monitor other telemetry including interrupts, input/output voltage, power dissipated, and temperature. See the Strata webpage at www.onsemi.com/strata for more details!

  • DC-DC Power
  • Automotive
  • InstrumentationInstrumentationInstrumentation
  • Vin range from 2.5V to 5.5V
  • Max load of 5A
  • Programmable Vout from 0.6V to 3.3Vin 12.5mV steps
  • Adaptive-On-Time (AOT)
  • Operation at up to 2.4MHz switching frequency
  • Both PFM and PPWM operation with automatic transition
  • 3.0 x 4.0 mm DFN-14 package
  • Automotive and industrial rated

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Strata Enabled Adaptive-On-Time (AOT) 5A Step Down Converter NCV6357 EVB

$169.3475

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

STR-NCV6357-GEVB_GERBER

0

Eval Board: Gerber

321.54 KB

EN

Eval Board: Gerber

August 29, 2019

More Details

STR-NCV6357_SCHEMATIC

0

Eval Board: Schematic

240.64 KB

EN

Eval Board: Schematic

August 29, 2019

More Details

STR-NCV6357-GEVB_BOM_ROHS

0

Eval Board: BOM

118.78 KB

EN

Eval Board: BOM

August 29, 2019

More Details

STR-NCV6357_USER_GUIDE

0

Eval Board: Manual

891.9 KB

EN

Eval Board: Manual

August 29, 2019

More Details

Show More