feedback
Rate this webpage
Need
Support?

STR-NCV48220-LDO-CP-GEVB: Strata Enabled NCV48220 LDO Charge Pump Evaluation Board

The STR-NCV48220-LDO-CP-GEVB provides an evaluation board for the NCV48220 LDO charge pump using Strata Developer Studio. The NCV48220 is a very low quiescent current 150 mA LDO regulator with an integrated battery voltage charge pump boost converter for automotive applications, enable signal functionality, current limit, thermal shutdown, and reverse bias current protection. This evaluation board is used with Strata to control the NCV48220 and monitor telemetry such as input/output voltage, input/output current, power loss, and temperature. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • Output Voltage: 5 V
  • LDO Output Current: up to 150 mA
  • Very Wide Input Voltage Operation Range: from 3 V to 40 V
  • Very Low Quiescent Current: typ 35 uA
  • Enable Function (1.0 uA max quiescent current when disabled)
  • Microprocessor Compatible Control Functions: Reset Output
  • AEC-Q100 Grade 1 Qualified and PPAP Capable
  • Protection Features: Current Limitation, Thermal Shutdown, and Reverse Bias Output Current

Applications

  • Stop-Start Applications
  • Instruments and Clusters
  • Infotainment
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-NCV48220-LDO-CP-GEVB Active
Pb-free
Strata Enabled NCV48220 LDO Charge Pump Evaluation Board NCV48220D50R2G
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 103802 KB Locked  2.6.0 
Eval Board: BOM STR-NCV48220-LDO-CP-GEVB Bill of Materials (ROHS Compliant) STR-NCV48220-LDO-CP-GEVB_BOM_ROHS - 289 KB  0 
Eval Board: Gerber STR-NCV48220-LDO-CP-GEVB Gerber Layout Files (Zip Format) STR-NCV48220-LDO-CP-GEVB_GERBER - 358 KB  0 
Eval Board: Test Procedure STR-NCV48220-LDO-CP-GEVB Test Procedure STR-NCV48220-LDO-CP-GEVB_TEST_PROCEDURE - 238 KB  0 
Eval Board: Schematic STR-NCV48220-LDO-CP-GEVB Schematic STR-NCV48220-LDO-CP-GEVB_SCHEMATIC - 1169 KB  0 
Eval Board: Manual STR-NCV48220-LDO-CP-GEVB User Guide STR-NCV48220-LDO-CP-GEVB_USER_GUIDE - 840 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.