feedback
Rate this webpage
Need
Support?

STR-NCS36510-ZB-EH-1-GEVK: Strata Enabled Zigbee® Green Power Kit

The STR-NCS36510-ZB-EH-1-GEVK demonstrates the use of NCS36510 in a battery-free Zigbee® Green Power application. The kit consists of one Zigbee® Coordinator (ZC) USB device, which interfaces with Strata, and two energy-harvesting nodes, which act as Zigbee® Green Power Devices (ZGPD). By pressing the switch on each of these devices, energy is generated and used to power the NCS36510 module. Within Strata, the module sends out Zigbee® Green Power frames to control the smart home scene. One switch controls the lighting in the scene, and acts as a battery-free light switch when pressed. The other switch represents a door sensor. The advanced tab displays a live feed of debug messages being sent. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • 2.4 GHz IEEE® 802.15.4 module Pre-Certified with FCC and Zigbee® PRO R21
  • Firmware based on the DSR ZBOSS Zigbee® 3.0 & Zigbee® Green Power Stacks
  • 32-bit ARM® Cortex-M3 Processor
  • Ultra-Low Transmit Power Consumption (as low as 6.9 mW)
  • Ultra-Low Receive Power Consumption (as low as 6.6 mW)
  • Multiple Sleep Modes (Including 0.65 uA Coma Mode Sleep Current, 0.18 uA Coma Mode Leakage Current)
  • Embedded Memory Configurations (640 kB FLASH and 48kB RAM)
  • Exceptional Receiver Sensitivity of -99 dBm
  • Programmable Output Power Up to ~8 dBm

Applications

  • IEEE® 802.15.4 Zigbee® / 6LoWPAN / Thread Wireless Applications
  • Smart Home Security, Automation, and Lighting
  • Building and Industrial Automation
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-NCS36510-ZB-EH-1-GEVK Active
Pb-free
Strata Enabled Zigbee® Green Power Kit EMI2121MTTAG MM3Z6V2ST1G
MM3Z6V2ST1G NCP170BXV330T2G
NCP170BXV330T2G NCS36510MNTXG
NSR1030QMUTWG NSR1030QMUTWG
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 103802 KB Locked  2.6.0 
Eval Board: BOM STR-NCS36510-ZB-EH-1-GEVK Bill of Materials (ROHS Compliant) STR-NCS36510-ZB-EH-1-GEVK_BOM_ROHS - 361 KB  0 
Eval Board: Gerber STR-NCS36510-ZB-EH-1-GEVK Gerber Layout Files (Zip Format) STR-NCS36510-ZB-EH-1-GEVK_GERBER - 12978 KB  0 
Eval Board: Schematic STR-NCS36510-ZB-EH-1-GEVK Schematic STR-NCS36510-ZB-EH-1-GEVK_SCHEMATIC - 226 KB  0 
Eval Board: Manual STR-NCS36510-ZB-EH-1-GEVK User Manual STR-NCS36510-ZB-EH-1-GEVK_USER_MANUAL - 1400 KB  0 
White Papers Creating an Energy Harvesting Zigbee® Green Power™ Switch for Smart Homes and Buildings TND6343/D - 1815 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.