feedback
Rate this webpage
Need
Support?

STR-NCP45560-ECOSWITCH-GEVB: Strata Enabled NCP45560 ecoSWITCH Load Switch EVB

The STR-NCP45560-ECOSWITCH-GEVB provides an evaluation board for the NCP45560 ecoSWITCH load switch using Strata Developer Studio. The NCP45560 offers a component and area-reducing solution for power domain switching with ultra-low on resistance, in-rush current limiting via soft-start, short-circuit protection, thermal protection, and power good signaling. This evaluation board is used with Strata to control the ecoSWITCH and monitor telemetry such as input/output voltage, current, and temperature. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • Advanced Controller with Charge Pump
  • Integrated N-Channel MOSFET with Ultra LowRON
  • Input Voltage Range 0.5 V to 13.5 V
  • Soft-Start via Controlled Slew Rate
  • Adjustable Slew Rate Control
  • Power Good Signal
  • Thermal Shutdown
  • Undervoltage Lockout
  • Short-Circuit Protection
  • Extremely Low Standby Current
  • Load Bleed (Quick Discharge)

Applications

  • Portable Electronics and Systems
  • Notebook and Tablet Computers
  • Telecom, Networking, Medical, and Industrial Equipment
  • Set−Top Boxes, Servers, and Gateways
  • Hot−Swap Devices and Peripheral Ports Hot−Swap Devices and Peripheral Ports Hot−Swap Devices and Peripheral Ports
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-NCP45560-ECOSWITCH-GEVB Active
Pb-free
Strata Enabled NCP45560 ecoSWITCH Load Switch EVB NCP45560IMNTWG-H
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 104232 KB Locked  2.7.0 
Eval Board: BOM STR-NCP45560-ECOSWITCH-GEVB Bill of Materials (ROHS Compliant) STR-NCP45560-ECOSWITCH-GEVB_BOM_ROHS - 247 KB  0 
Eval Board: Gerber STR-NCP45560-ECOSWITCH-GEVB Gerber Layout Files (Zip Format) STR-NCP45560-ECOSWITCH-GEVB_GERBER - 376 KB  0 
Eval Board: Schematic STR-NCP45560-ECOSWITCH-GEVB Schematic STR-NCP45560-ECOSWITCH-GEVB_SCHEMATIC - 1130 KB  0 
Eval Board: Test Procedure STR-NCP45560-ECOSWITCH-GEVB Test Procedure STR-NCP45560-ECOSWITCH-GEVB_TEST_PROCEDURE - 534 KB  0 
Video ecoSwitch Load Switch GEVB | Strata WVD17393/D   
Eval Board: Manual STR-NCP45560-ECOSWITCH-GEVB User Guide STR-NCP45560-ECOSWITCH-GEVB_user_guide - 960 KB  0 
Previously Viewed Products
Clear List

Featured Video
ecoSwitch Load Switch GEVB | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.