feedback
Rate this webpage
Need
Support?

STR-NCP164A-WDFN6-GEVB: Strata Enabled NCP164A Adjustable LDO, WDFN6 Package Evaluation Board

The Strata Enabled NCP164A Adjustable LDO EVB in WDFN6 package provides an easy to use evaluation board within the Strata Developer Studio for the NCP164A Adjustable LDO. Within Strata User Interface, the developer can measure and control LDO input/output voltage, onboard load current, test the LDO’s current limit protection, TSD protection, dropout voltage, system efficiency, and much more. Datasheets, BOMs, schematics, and other collateral available in Strata. See the Strata webpage at www.onsemi.com/strata for more details!

Features and Applications

Features

  • Operating Input Voltage Range: 1.6 V to 5.5 V
  • Adjustable Output Voltage Range: 1.1 V to 5 V
  • Reference Voltage: 1.1 V o ±2% Accuracy Over Load and Temperature
  • Ultra Low Quiescent Current Typ. 30 μA
  • Standby Current: Typ. 0.1 μA
  • Very Low Dropout
  • Ultra High PSRR: Typ. 85 dB at 10 mA, f = 1 kHz
  • Ultra Low Noise
  • Stable with a 1 μF Small Case Size Ceramic Capacitors
  • Package: WDFN6 2 mm x 2 mm x 0.75 mm CASE 511BR
  • Pb−Free, Halogen Free/BFR Free and RoHS Compliant

Applications

  • Communication Systems
  • Telematics, Infotainment, and Clusters
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-NCP164A-WDFN6-GEVB Active
Pb-free
Strata Enabled NCP164A Adjustable LDO, WDFN6 Package Evaluation Board 2N7002W FAN5602MP5X
FDMS0312AS FDV304P
FPF1048BUCX FPF2193
NCP164AMTADJTAG NCP308MTADJTBG
NCP705MT33TCG NCP81074ADR2G
NCS2002SN1T1G NCS20062DMR2G
NCS214RSQT2G NCS325SN2T1G
NCT375MNR2G NCV6324CMTAATBG
NSR20F20NXT5G NVMFS5C680NLT1G
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 108785 KB Locked  2.8.0 
Eval Board: Schematic STR-NCP164A-WDFN6-GEVB Schematic STR-NCP164A-WDFN6-GEVB_SCHEMATIC - 2008 KB  0 
Eval Board: BOM STR-NCP164A-WDFN6-GEVB Bill of Materials (ROHS Compliant) STR-NCP164A-WDFN6-GEVB_BOM_ROHS - 169 KB  0 
Eval Board: Manual STR-NCP164A-WDFN6-GEVB User Guide STR-NCP164A-WDFN6-GEVB_USER_GUIDE - 1371 KB  0 
Eval Board: Gerber STR-NCP164A-WDFN6-GEVB Layout Files STR-NCP164A-WDFN6-GEVB_GERBER - 471 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.