feedback
Rate this webpage
Need
Support?

STR-NCL30160-1A-LED-GEVB: Strata Enabled NCL30160 1A LED Driver

The STR-NCL30160-1A-LED-GEVB provides an evaluation board for the NCL30160 1A LED driver using Strata Developer Studio. The NCL30160 is an NFET hysteretic step-down, constant-current driver for high power LEDs that offers fast load transient response, PWM LED dimming, resistor-programmable LED current, shorted LED protection, under-voltage lockout and thermal shutdown in an SOIC-8 package. This evaluation board is used with Strata to control the NCL30160 and monitor telemetry such as input voltage/current, LED voltage/current, and temperature. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • Integrated 1A/50mΩ MOSFET
  • VIN Range 6.3V to 40V
  • Shorted LED Shutdown Protection
  • Up to 1.4 MHz Switching Frequency
  • No Control Loop Compensation Required
  • Adjustable LED Current
  • Single Pin Brightness and Enable/Disable Control Using PWM
  • Supports All−Ceramic Output Capacitors and Capacitor−less Output
  • Thermal Shutdown Protection
  • Capable of 100% Duty Cycle Operation
  • Pb−Free Device

Applications

  • LED Driver
  • Constant Current Source
  • General Illumination
  • Industrial Lighting
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-NCL30160-1A-LED-GEVB Active
Pb-free
Strata Enabled NCL30160 1A LED Driver NCL30160DR2G
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 104232 KB Locked  2.7.0 
Eval Board: Schematic STR-NCL30160-1A-LED-GEVB Schematic STR-NCL30160-1A-LED-GEVB_SCHEMATIC - 1193 KB  0 
Eval Board: Gerber STR-NCL30160-1A-LED-GEVB Gerber Layout Files (Zip Format) STR-NCL30160-1A-LED-GEVB_GERBER - 4105 KB  0 
Eval Board: Test Procedure STR-NCL30160-1A-LED-GEVB Test Procedure STR-NCL30160-1A-LED-GEVB_TEST_PROCEDURE - 452 KB  0 
Eval Board: BOM STR-NCL30160-1A-LED-GEVB Bill of Materials (ROHS Compliant) STR-NCL30160-1A-LED-GEVB_BOM_ROHS - 71 KB  0 
Video 1A LED Driver EVB | Strata WVD17395/D   
Eval Board: Manual STR-NCL30160-1A-LED-GEVB User Guide STR-NCL30160-1A-LED-GEVB_user_guide - 996 KB  0 
Previously Viewed Products
Clear List

Featured Video
1A LED Driver EVB | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.