feedback
Rate this webpage
Need
Support?

STR-NCD98010-GEVK: Strata Enabled NCD98010 12-bit SAR ADC Evaluation Board

The STR-NCD98010-GEVB provides an evaluation board for the NCD98010 driver using Strata Developer Studio. The NCD98010 is a ultra low power 12-bit SAR ADC that can run at up to 2MSPS. The NCD98010 comes in a small 1.5mm x 1.5mm DFN package. This evaluation board is used with Strata to control the NCD98010 and to provide dynamic performance metrics for different clock speeds and supply voltages. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • 12-bit Analog to Digital Conversion
    - Fully Differential Input
    - Low 2pF Input Capacitance
  • Digital SPI Interface
    - Available in Signed and Unsigned Output Formats
  • Split Analog / Digital Supplies
    - Digital and Analog Supplies can be Supplied Separately from 1.65V to 3.6V
  • Low Power Consumption
    - 7uA at 100 kSPS
    - Analog Current Consumption CAN to go down to nano-amps with Slower Clock Rates
  • Small Package Size
    - 1.5 x 1.5 mm 8-pin X2QFN
  • Pre-Calibrated

Applications

  • Low-Power Data Acquisition
    - Battery-Powered Equipment
    - Level Sensors
    - Ultrasonic Flow Meters
    - Motor Controls
    - Wearable Fitness Devices
    - Portable Medical Equipment
    - Glucose Meters
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-NCD98010-GEVK Active
Pb-free
Strata Enabled NCD98010 12-bit SAR ADC Evaluation Board 2N7002W NCD98010XMXTAG
NCP160BMX330TBG NCP1729SN35T1G
NCP705MT33TCG NCS20032DMR2G
NCS210RSQT2G NSR20F20NXT5G
SESD7L5.0DT5G
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 103802 KB Locked  2.6.0 
Eval Board: BOM STR-NCD98010-GEVK Bill of Materials (ROHS Compliant) STR-NCD98010-GEVK_BOM_ROHS - 263 KB  0 
Eval Board: Gerber STR-NCD98010-GEVK Gerber Layout Files (Zip Format) STR-NCD98010-GEVK_GERBER - 374 KB  0 
Eval Board: Schematic STR-NCD98010-GEVK Schematic STR-NCD98010-GEVK_SCHEMATIC - 284 KB  0 
Eval Board: Manual STR-NCD98010-GEVK User Guide STR-NCD98010-GEVK_USER_GUIDE - 1686 KB  0 
Video 2 MSPS Sample Rate SAR ADC | NCD9801 WVD17481/D   
Video Getting Started with the NCD9801 SAR ADC WVD17482/D   
Previously Viewed Products
Clear List

Featured Video
Getting Started with the NCD9801 SAR ADC
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.