feedback
Rate this webpage
Need
Support?

STR-FAN65004C-GEVB: FAN65004C 65V Sync Buck

The STR-FAN65004C-GEVB is an evaluation board belonging to the STR-FAN6500XX-GEVB family, which provides an easy to use evaluation platform within the Strata Development Environment for the FAN65004B, FAN65004C, FAN65005A, and FAN65008B synchronous buck regulators from ON Semiconductor. Strata gives the developer access to any collateral one may need, including datasheets, BOMs and schematics, as well as providing a user interface for testing the performance of the FAN6500XX series of parts.

See the Strata webpage at www.onsemi.com/strata for more details!

Features and Applications

Features

  • Vin range from 4.5 to 65 V
  • Fixed frequency voltage mode PWM control with input voltage feed-forward
  • Adjustable switching frequency from 100 kHz to 1 MHz
  • Selectable CCM PWM mode of PFM Mode for light loads
  • Wide array of protection circuits including OCP, TSD, OVP, UVP and SCP
  • Continuous 6 A output current

Applications

  • High Voltage POL Module
  • Telecommunications: Base Station Power Supplies
  • Networking: Computing, Battery Management Systems, USB−PD
  • Industrial Equipment: Automation, Power Tools, Slot Machines
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-FAN65004C-GEVB Active
Pb-free
FAN65004C 65V Sync Buck 2N7002K CAT5171TBI-00GT3
FAN5602MP5X FAN65004C
NCP705MT33TCG NCS214RSQT2G
NCS333ASN2T1G NCT375MNR2G
NLAS4157DFT2G NLSX4401MU1TCG
NLSX4402FMUTCG NSR05F30NXT5G
NSR20F20NXT5G SZESD7205DT5G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual STR-FAN65004C-GEVB User Guide STR-FAN65004C-GEVB_USER_GUIDE - 860 KB  0 
Eval Board: Schematic STR-FAN65004C-GEVB Schematic STR-FAN65004C-GEVB_SCHEMATIC - 1768 KB  0 
Eval Board: Gerber STR-FAN65004C-GEVB Gerber Layout Files (Zip Format) STR-FAN65004C-GEVB_GERBER - 35551 KB  0 
Eval Board: BOM STR-FAN65004C-GEVB Bill of Materials (ROHS Compliant) STR-FAN65004C-GEVB_BOM_ROHS - 288 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.