feedback
Rate this webpage
Need
Support?

STR-4LED-SOL-EVAL-EVK: Strata Enabled LED Evaluation Board with Buck, Boost, PWM and Linear Solutions

LED eval board offering buck, boost, PWM, and linear solutions using CAV4201, LV52204, CAT9532, and LM358 respectively. Enabled with Strata software for full control and telemetry.

The LED Power Solutions Evaluation Board uses four different LED control methodologies to provide interactive LED control via Strata. CAT9532?s (PULSE) provide two strings of dynamic RGB color mixing via I2C interface for quick color changes and over 16 million color options. Linear solution (LINEAR) uses simple analog components to drive a constant current through the LEDs. The CAV4201 (BUCK) offers a step down SMPS solution with high efficiency and high current output that is fully automotive qualified. The LV52204 (BOOST) provides a step up SMPS solution for low current backlighting yielding high efficiency and high output voltage. In addition to these four complete solutions, the LED Power Solutions Eval board has multiple external connection points to use your own LED hardware. See the Strata webpage at www.onsemi.com/strata for more details!

Features and Applications

Features

  • 5V to 24V Input Power
    ─ Minimum 10V needed for full RGB drive due to LED forward voltages
  • I2C RGB LED Control for over 16 million colors - PULSE
  • External RGB Strip option - PULSE
  • Non-flickering linear RGB drive - LINEAR
  • High efficiency 350mA LED drive with AEC Qualification - BUCK
  • External connection for alternate high-power LEDs - BUCK
  • LED Power and Temperature Monitoring - BUCK/BOOST
  • LED Current Shunt Protection - BOOST

Applications

  • Backlighting
  • RGB Color Mixing
  • 3.3V, 5V, 12V, and 24V Lighting Systems
  • High Brightness LEDs
  • Automotive Lighting
  • Consumer Lighting
  • Turn Indicators
  • Dash Lighting
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-4LED-SOL-EVAL-EVK Active
Pb-free
Strata Enabled LED Evaluation Board with Buck, Boost, PWM and Linear Solutions CAT9532HV6I-GT2 CAV4201TD-GT3
LM358ADR2G LV52204MTTBG
Avnet (2020-08-19) : 2
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 104232 KB Locked  2.7.0 
Video Multi-solution LED board with GUI Control | Strata WVD17301/D   
Eval Board: Schematic STR-4LED-SOL-EVAL-EVK Schematic STR-4LED-SOL-EVAL-EVK_SCHEMATIC - 1469 KB  0 
Eval Board: Gerber STR-4LED-SOL-EVAL-EVK Gerber Layout Files (Zip Format) STR-4LED-SOL-EVAL-EVK_GERBER - 502 KB  0 
Eval Board: Manual STR-4LED-SOL-EVAL-EVK User Guide STR-4LED-SOL-EVAL-EVK_user_guide - 1368 KB  0 
Previously Viewed Products
Clear List

Featured Video
Multi-solution LED board with GUI Control | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.