feedback
Rate this webpage
Need
Support?

SECO-TE0716-GEVB: Universal Controller Board (UCB) with Zynq®-7000 SoC FPGA and ARM®-based processor

The Universal Controller Board (UCB) is a powerful System on Module (SoM) based on the Xilinx® Zynq®-7000 SoC and suited for high-end control and AI applications. The module brings together the software programmability of an a dual ARM Cortex-A9 MP core with the hardware programmability of an FPGA and enabling key analytics and hardware acceleration while integrating CPU, DSP, ASSP, and mixed signal functionality on a single device. Sporting a 2x256MB of system memory (DDR3) and two options for non-volatile storage (QSPI Flash and micro SD card) the UCB is designed to load the FPGA bit stream and microcontroller code upon power from the SD card when available, or from the QSPI Flash otherwise. The UCB empowers several development platforms offered by ON Semiconductor such as Motor Development Kit (MDK). Full documentation and availability information via ON Semiconductor partner Trenz. Trenz reference number TE0716.

Boards availability Full documentation and development tools
Xilinx Trenz Compatible Kits
Features and Applications

Features

  • MCU
    • Zynq® 7000 series SoC - Xilinx®
    • 2x 667 MHz CPU Cortex A9
  • Peripherals
    • 10 channels differential ADC (ON Semiconductor NCD98011)
    • 12 complementary PWM channels
    • Freely configurable digital peripherals
    • USB to JTAG/UART interface for configuration/debug
    • On-board: ETH PHY and USB On-The-Go
    • Off-board: CAN (external transceiver required), USB OTG connector and ETH connector
  • Memory
    • 512MB RAM
    • 512kB EEPROM (ON Semiconductor CAT24C512)
    • Micro SD card and QSPI flash
  • User Interface
    • On-board debugger
    • LEDs/buttons
  • Power Inputs
    • 5.0V supply pins for the SoC
    • 5V0_VAA ~100 mA (connectable to 5V0)
    • Power management: NCV6357, NCV6323 x3
  • Boot options
    • Optional from SD card or QSPI flash
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
SECO-TE0716-GEVB Active
Pb-free
Universal Controller Board (UCB) with Zynq®-7000 SoC FPGA and ARM®-based processor 7WB3125MUTAG CAT24C512WI-GT3
FSSD06BQX MBR230LSFT1G
NCD98011XMXTAG NCP160AMX330TBG
NCP51200MNTXG NCV6323BMTAAWTBG
NCV6357MTWBTXG
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.