SECO-RSL10-CAM-GEVB: RSL10 Smart Shot Camera
![]() The RSL10 SIP serves as the processing hub of the camera, enabling Bluetooth® Low Energy connectivity of captured image and sensor data to the provided mobile app (available on GooglePlay™, iOS®). Using the app, developers can access a variety of features including cloud connectivity, remote configuration of sensors (thresholds and default settings), and change the image capture trigger modes. Connected to an Image Analytics/AI engine, located in the cloud, the app is capable of detecting and identifying objects using an AI cloud service. The mobile application returns the captured image, along with the list of identified objects and confidence levels. The platform features the ARX3A0 Mono 65° DFOV IAS Module, a compact design form-factor used for developing compact cameras with 360 fps mono imaging based on the ARX3A0 CMOS image sensor. ARX3A0 offers high sensitivity at both visible and NIR wavelength, and has a super low power mode that consumes 3.2 mW when active. Additionally, ARX3A0 can be programmed to monitor specific zones of its field of view, automatically taking an image when the scene's contents change. Embedded on the platform hardware, the SPCV1100A from SunplusIT® provides multiple color processing features and JPEG image compression. The impressive low-power operation of the RSL10 SIP and ARX3A0 is complemented by a dedicated NCP6925 Power Management IC (PMIC) (NCP6925) and additional smart power management modes implemented in hardware. Other devices enabling the efficient power management are the FAN54120 USB-compatible linear Li-Ion battery charger and the FAN49100 ultra-Low Iq buck- boost regulator. Thanks to these features, the RSL10 Smart Shot Camera supports an extended battery lifetime of more than one year. |
Features
|
Benefits
|
Applications
|
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
SECO-RSL10-CAM-GEVB | Active |
|
RSL10 Smart Shot Camera |
ARX3A0CSSM00SMD20
,
FAN49100AUC330X
, FAN54120MP420X , LC709204FXE-01TBG , LE25U20AQGTXG , NCH-RSL10-101S51-ACG , NCP6925BFCCT2G |
Type | Document Title | Document ID/Size | Rev |
Software | ON Semiconductor IDE Installer |
ON Semiconductor IDE Installer - 620383 KB
![]() |
4 |
Software | RSL10 Software Package |
RSL10 Software Package - 38600 KB
![]() |
6 |
Video | Where to Start With Event Triggered Imaging? | WVD17491/D | |
Eval Board: Manual | RSL10 Smart Shot Camera User Manual | EVBUM2782/D - 6254 KB | 0 |
Software | RSL10 Smart Shot Camera CMSIS Pack |
RSL10 Smart Shot Camera CMSIS Pack - 3634 KB
![]() |
1 |
Software | RSL10 Smart Shot Camera FOTA Image | RSL10 Smart Shot Camera FOTA Image - 200 KB | 0 |
Eval Board: BOM | SECO-RSL10-CAM-GEVB Bill of Materials (ROHS Compliant) | SECO-RSL10-CAM-GEVB_BOM_ROHS - 626 KB | 0 |
Eval Board: Schematic | SECO-RSL10-CAM-GEVB Schematic | SECO-RSL10-CAM-GEVB_SCHEMATIC - 1809 KB | 0 |
Eval Board: Gerber | RSL10 Smart Shot Camera Battery Protection Circuitry Manufacturing Files | SECO_BAT_FUSE_FILES - 451 KB | 0 |
Software | RSL10 Smart Shot Camera Getting Started Guide | RSL10 Smart Shot Camera Getting Started Guide - 1272 KB | 1 |
Eval Board: Manual | External Trigger Sensor Services | SECO-RSL10-CAM-GEVB_EXTERNAL_TRIGGER_SENSOR_SERVICES - 541 KB | 0 |
Eval Board: Manual | Picture Transfer Service | SECO-RSL10-CAM-GEVB_PICTURE_TRANSFER_SERVICE - 852 KB | 0 |
Eval Board: Gerber | SECO-RSL10-CAM-GEVB Manufacturing Files | SECO_RSL10_CAM_GEVB_MFG - 9620 KB | 0 |
Video | RSL10 Smart Shot Camera Platform | WVD17754/D |
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.