feedback
Rate this webpage
Need
Support?

SECO-NCV7685RGB-GEVB: RGB LIGHTING EVB

The NCV7685 LED RGB EVB provides a smart demonstration on interior or exterior lighting reference design for tail or ambient lights, which is aiming at realizing general sequential or high end pixelated LEDs controlling in in-vehicle network, which features linear and logarithm current driver 12 channels, 60mA (NCV7685) for LED, radio SoC, Bluetooth®5 (RSL10) for IVN (In Vehicle Network), 3A,2MHz Low-Iq Dual Mode Regulator (NCV891330), Meanwhile dynamic addressing method and access to framework APIs facilitate the design work to users.
Features and Applications

Features

  • Plug and play; Switch and BLE mode to show animations
  • 16 RGB LEDs(48 channels),each current programmable sources up to 60mA
  • Independent PWM Duty Cycle Control for each Channel
  • On−Chip 150, 300, 600 and 1200 Hz PWM
  • Diagnostic and Protection against Open Load and Under−Voltage, Over Temperature
  • Bluetooth® 5
  • Dynamic Addressing Method for No-Worries in mass production
  • Arm Cortex−M3 Processor and LPDSP32
  • AEC-Q101 qualified (RSL10 AEC-Q100 qualified)
  • NCV7685 Linear LED Driver
  • RSL10 SoC with BLE
  • NCV891330 DCDC Converter
  • NCV8170 LDO Regulator
  • PCA9655 I/O Port Expander

Applications

  • Entry Level LED Tail Lights
  • High End Pixelized LED Tail Light with Full Animation Capabilities
  • Turn Signal
  • Dashboard Applications
  • In Vehicle Network
  • AV Display
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
SECO-NCV7685RGB-GEVB Active
Pb-free
RGB LIGHTING EVB NCH-RSL10-101Q48-ABG NCV7685DQR2G
NCV8170AXV120T2G NCV891330PD33R2G
PCA9655EDTR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCV7685 RGB Lighting Evaluation Board User's Manuals EVBUM2713/D - 854 KB  1 
Eval Board: Gerber SECO-NCV7685RGB-GEVB Gerber Layout Files (Zip Format) SECO-NCV7685RGB-GEVB_GERBER - 90 KB  0 
Eval Board: Schematic SECO-NCV7685RGB-GEVB Schematic SECO-NCV7685RGB-GEVB_SCHEMATIC - 222 KB  0 
Eval Board: Test Procedure SECO-NCV7685RGB-GEVB Test Procedure SECO-NCV7685RGB-GEVB_TEST_PROCEDURE - 1384 KB  0 
Eval Board: BOM SECO-NCV7685RGB-GEVB Bill of Materials (ROHS Compliant) SECO-NCV7685RGB-GEVB_BOM_ROHS - 133 KB  1 
Software SECO-NCV7685RGB-GEVB Software SECO-NCV7685RGB-GEVB_SOFTWARE - 160 KB  0 
Video Automotive LED RGB Lighting Evaluation Board with NCV7685 Drivers, NVC8170 LDO, and RSL10 SiP WVD17436/D   
Video 汽车LED车灯参考板 - NCV7685驱动器,NCV8179LDO和RSL10 SiP WVD17436/DCN   
Previously Viewed Products
Clear List

Featured Video
汽车LED车灯参考板 - NCV7685驱动器,NCV8179LDO和RSL10 SiP
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.