feedback
Rate this webpage
Need
Support?

SECO-MDK-4KW-65SPM31-GEVK: 4kW 650V Industrial Motor Control Development Kit with Intelligent Power Module (IPM) and Universal Controller Board (UCB)

The SECO-4KW-65SPM31-GEVK is a Motor Development Kit (MDK) for three-phase motor drives. The kit features the NFAM5065L4B Intelligent Power Module in a DIP39 package and rated for 400 VDC input, delivering up to 4 kW of power. The board is fully compatible with the Universal Controller Board (UCB), based on the Xilinx® Zynq®-7000 SoC, which embeds FPGA logic and two ARM® Cortex-A9 processors. As such, the system is fit for high-end control strategies and enables operation of a variety of motor technologies (AC induction motor, PMSM, BLDC, etc.). The graphical user interface ensures an easy startup for evaluation purposes running voltage/frequency control. As part of the Motor Development Kit (MDK), the Compact IPM Motor Drive is compatible with the powerful Universal Controller Board (UCB), enabling high-end control strategies and AI capabilities for industrial motor control. The SECO-MDK-4KW-65SPM31-GEVK comprises of the SECO-MDK-4KW-65SPM31-GEVB and the Universal Controller Board (UCB).
Features and Applications

Features

  • Motor Development Kit (MDK)
  • Downloadable V/f and FOC control use cases for the UCB
  • 4 kW motor control solution supplied up to 410 VDC
  • MDK FPGA-controller based on Xilinx® Zynq®-7000 SoC, including a dual 667 MHz CPU Cortex A9 core with freely configurable digital peripheral, 32 Mbyte Flash, up to 1 GB RAM, USB / UART / JTAG interface, on-board Ethernet phy, bootloader capability via micro SD card, 10 ADC channel, using NCD98011, and 12 complementary PWM channels, capable of delivering advanced networked motor and motion control systems
  • Highly integrated power module NFAM5065L4B containing an inverter power stage for a high voltage 3-phase inverter in a DIP39 package delivering
  • DC/DC converter producing auxiliary power supply 15 VDC - non-isolated buck converter using NCP1063, DC/DC converter producing auxiliary power supply 5 VDC - non-isolated buck converter using FAN8303, and LDO producing auxiliary power supply 3.3 VDC - using NCP718
  • Three-phase current measurement using 3 x NCS20166 operational amplifiers
  • Three-phase inverter voltage and DC-Link voltage measurement – using resistive voltage divider circuit
  • 512 kB EEPROM I2C - using CAT24C512
  • Encoder Interface compatible with either 3-HALL sensors 1 Channel Quadrature encoder
  • Temperature sensing via build in thermistor
  • Over current protection using NCS2250 comparator
  • Xilinx® development tools and environments are available for the MDK, such as Vitis and Vivado to program the FPGA

Applications

  • White Goods
  • Industrial Fans
  • Industrial Automation
  • Industrial Motor Control
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
SECO-MDK-4KW-65SPM31-GEVK Active
Pb-free
4kW 650V Industrial Motor Control Development Kit with Intelligent Power Module (IPM) and Universal Controller Board (UCB) FAN8303MX NCP1063AD100R2G
NCP718BSN330T1G NFAM5065L4B
Technical Documents
Type Document Title Document ID/Size Rev
Video Unpacking the ON Semiconductor Motor Development Kit WVD17712/D   
Software SECO-MDK-4KW-65SPM31-GEVK GUI SECO-MDK-4KW-65SPM31-GEVK_GUI - 38206 KB  2 
Eval Board: Schematic SECO-MDK-4KW-65SPM31-GEVK Schematic SECO-MDK-4KW-65SPM31-GEVK_SCHEMATIC - 1634 KB  0 
Eval Board: BOM SECO-MDK-4KW-65SPM31-GEVK Bill of Materials SECO-MDK-4KW-65SPM31-GEVK_BOM - 159 KB  0 
Eval Board: Gerber SECO-MDK-4KW-65SPM31-GEVK Gerber Layout Files SECO-MDK-4KW-65SPM31-GEVK_GERBER - 258 KB  0 
Eval Board: Manual Motor Development Kit (MDK) 4 kW Board with Intelligent Power Module SPM31 650 V EVBUM2773/D - 5825 KB  0 
Previously Viewed Products
Clear List

Featured Video
Unpacking the ON Semiconductor Motor Development Kit
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.