feedback
Rate this webpage
Need
Support?

SECO-HVDCDC1362-15W15V-GEVB: 15 W SiC High-Voltage Auxiliary Power Supply for HEV & BEV Applications

SECO-HVDCDC1362-15W15V-GEVB is highly efficient and primary-side regulated (PSR) auxiliary power supply targeting HEV and EV automotive power trains. The design provides a stable 15 V output and 15 W over a wide input DC voltage range from 250 V to 900 V, and is therefore suitable for 400 V and 800 V battery systems. The board employs the NCV1362 quasi-resonant peak current PSR flyback controller, the 3-lead cost-optimized NVHL160N120SC1 160 m 1200 V silicon carbide (SiC) MOSFET, and the FFSD0665B-F085 SiC diode.

Thanks to the high blocking voltage capabilities and ultra-low gate charge (34 nC) value of the SiC FET, the switching losses are significantly reduced, and the board exhibits a superior efficiency for the application up to 86% in low line input conditions. The notable driving capabilities of the NCV1362 controller allows for direct operation of the SiC FET at 12V without a pre-driver, simplifying the layout and cutting down the component count.

The flyback transformer provides 4 kV isolation and is optimized to minimize the losses on the RCD snubber. Consequently the system effectively dampens the drain voltage overshoot at high line, and provides 100 V margin for the SiC FET. The board is fully realized with automotive qualified semiconductors and passive devices. Industrial grade replacements are also available.

Features and Applications

Features

  • NCV1362 (Automotive) / NCP1362 (Industrial) Quasi−resonant Peak Current PSR Flyback Controller
  • Fully Automotive Qualified Devices
  • Vin = 240 V - 900 V DC Only
  • Vout = 15 V / 15 W Continuous
  • Electromagnetic Compatibility (EN 55015 Limits)
  • High Efficiency up to 86%
  • SiC FET Directly Operated at 12 V by the IC
  • Excellent Thermal Performance

Benefits

  • Superior Efficiency with SiC Devices
  • Stable Performance across a Wide Input Voltage Range (250 Vdc – 900 Vdc )
  • Reduced Bill-of-Material and Cost-optimized
  • Fully AEC-Q Qualified Parts
  • EMC within EN 55015 Limits
  • Single Layer PCB

Applications

  • HEV & EV Vehicles Auxiliary Power Supplies
  • Automotive Powertrain Systems
  • EV Charging and DC-DC Conversion
  • Industrial DC−DC Conversion, Solar Inverts (with Industrial grade)
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
SECO-HVDCDC1362-15W15V-GEVB Active
Pb-free
15 W SiC High-Voltage Auxiliary Power Supply for HEV & BEV Applications NCV1362AADR2G NVHL160N120SC1
Technical Documents
Type Document Title Document ID/Size Rev
Video Automotive High Voltage Auxiliary Power Supply WVD17468/D   
Eval Board: Manual 15 W SiC High-Voltage Auxiliary Power Supply for HEV & BEV Applications Evaluation Board User's Manual EVBUM2752/D - 2482 KB  1 
Eval Board: BOM SECO-HVDCDC1362-15W15V-GEVB Bill of Materials (ROHS Compliant) SECO-HVDCDC1362-15W15V-GEVB_BOM_ROHS - 367 KB  1 
Eval Board: Gerber SECO-HVDCDC1362-15W15V-GEVB Gerber Layout Files (Zip Format) SECO-HVDCDC1362-15W15V-GEVB_GERBER - 215 KB  0 
Eval Board: Schematic SECO-HVDCDC1362-15W15V-GEVB Schematic SECO-HVDCDC1362-15W15V-GEVB_SCHEMATIC - 338 KB  0 
Eval Board: Test Procedure SECO-HVDCDC1362-15W15V-GEVB Test Procedure SECO-HVDCDC1362-15W15V-GEVB_TEST_PROCEDURE - 691 KB  0 
Previously Viewed Products
Clear List

Featured Video
Automotive High Voltage Auxiliary Power Supply
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.