SECO-1KW-MCTRL-GEVB: 1kW 600V Industrial Motor Control Power Board with Compact Intelligent Power Module (IPM)
![]()
|
Features and Applications
Features
|
|
Applications
|
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
SECO-1KW-MCTRL-GEVB | Active |
|
1kW 600V Industrial Motor Control Power Board with Compact Intelligent Power Module (IPM) |
GBU6K
,
NCP1063AP060G
, NCP1632DR2G , NCS213RMUTAG , NCS2250SN2T1G , NFAQ1060L33T |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | SECO-1KW-MCTRL-GEVB Bill of Materials (ROHS Compliant) | SECO-1KW-MCTRL-GEVB_BOM_ROHS - 165 KB | 2 |
Eval Board: Schematic | SECO-1KW-MCTRL-GEVB Schematic | SECO-1KW-MCTRL-GEVB_SCHEMATIC - 1624 KB | 2 |
Eval Board: Gerber | SECO-1KW-MCTRL-GEVB Gerber Layout Files (Zip Format) | SECO-1KW-MCTRL-GEVB_GERBER - 699 KB | 1 |
Software | SECO-1KW-MCTRL-GEVB Graphical User Interface and Binary File | SECO-1KW-MCTRL-GEVB_GUI - 38192 KB | |
Video | Unpacking the ON Semiconductor Motor Development Kit | WVD17712/D | |
Eval Board: Manual | Compact Intelligent Power Module (IPM) Motor Control Development Kit (MDK) 1 kW | EVBUM2775/D - 2665 KB | 0 |
Software | SECO-1KW-MCTRL-GEVB Firmware (Zip Format) | SECO-1KW-MCTRL-GEVB_FIRMWARE - 355 KB | 0 |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.