Full SiC 25kW DC EV charger platform

Overview

SEC-25KW-SIC-PIM-GEVK is a reference design kit for 25kW fast DC EV charger based on SiC power integrated module. This full SiC solution consists of PFC and DC-DC stages featuring multiple 1200V, 10 mohm half-bridge SiC modules NXH010P120MNF1, the ultralow RDS(ON) and minimized parasitic inductance can significantly reduce conduction loss and switching loss. Relying on the powerful Universal Controller Board (UCB) with Zynq®-7000 SoC FPGA and ARM®-based processor the system can deliver maximum 25kW over 200V-1000V output voltage with 96% all-time efficiency to charge 400V or 800V EV batteries.

SEC-25KW-SIC-PIM-GEVK also highlights the galvanic-isolated high-current driver NCD57000, auxiliary power solution SECO-HVDCDC1362-40W-GEVB to power stable voltage rails to low-voltage components, integrated protections like inrush control, over voltage protection and multiple interfaces for communication.

Read the whole reference design series below Developing A 25-kW SiC-Based Fast DC Charger Part 1- 8 to learn detailed considerations and challenges onsemi has met during the design process.

  • High-efficiency EV charger
  • Three-Phase AC-DC conversion
  • Vin=400Vac (EU)/480Vac (US), Vout=200Vdc-1000Vdc
  • Max output power=25kW, efficiency>96%
  • Three-Phase PFC and DAB enables bidirectional power conversion for 400V/800V battery
  • Multiple protecting functions and communication interfaces
  • Following EN55011 Class A & IEC 61851
  • Compatible with the Universal Controller Board (UCB) FPGA/ARM
  • NXH010P120MNF1 - SiC Module, half bridge, 1200V, 10 mohm SiC M1 MOSFET
  • NCD57000 - Isolated high current and high efficiency gate driver

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Full SiC 25kW DC EV charger platform

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

Application Notes

January 01, 2024

More Details

Reference Designs

November 01, 2022

More Details

White Papers

August 01, 2021

More Details

SEC-25KW-SIC-PIM-GEVK_SCHEMATIC

0

Eval Board: Schematic

15.75 MB

EN

Eval Board: Schematic

October 01, 2022

More Details

SEC-25KW-SIC-PIM-GEVK_BoM

1

Eval Board: BOM

103.42 KB

EN

Eval Board: BOM

July 01, 2023

More Details

SEC-25KW-SIC-PIM-GEVK_GERBER

0

Eval Board: Gerber

117.63 MB

EN

Eval Board: Gerber

October 01, 2022

More Details

Reference Designs

November 01, 2022

More Details

Application Notes

May 01, 2023

More Details

White Papers

September 01, 2023

More Details

White Papers

March 01, 2024

More Details

Reference Designs

November 01, 2022

More Details

Reference Designs

November 01, 2022

More Details

White Papers

July 01, 2022

More Details

Reference Designs

November 01, 2022

More Details

Reference Designs

November 01, 2022

More Details

TND6395/D

1

White Papers

1.01 MB

EN

White Papers

August 01, 2023

More Details

Reference Designs

November 01, 2022

More Details

Reference Designs

November 01, 2022

More Details

Show More