RSL10 SIP Development Board

Overview

With an Arduino-compliant form factor and on-board J-Link adaptor, the RSl10 SIP development board is used to effortlessly develop Bluetooth® low energy applications based on the RSL10 System-in-Package (SiP).

  • Integrated antenna (included as part of the RSL10 SIP)
  • Onboard 4-bit level translator to translate the LPDSP32 debug interface at low voltage to a 3.3 V JTAG debugger
  • Access to all RSL10 SIP peripherals via standard 0.1″headers
  • Alternate on-board SWJ−DP (serial-wire and/or JTAG) interface for Arm® Cortex®−M3 processor debugging
  • On-board J-link adaptor provides a SWJ−DP (serial-wire and/or JTAG) interface that enables you to debug the board using a USB connection to the PC
  • Compliance with the Arduino form factor

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

RSL10 SIP Development Board

Evaluation Board

No

Active

$49

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

RSL10_SIP_EVB_GERBER.rev0

0

Eval Board: Gerber

2.31 MB

EN

Eval Board: Gerber

July 30, 2018

More Details

RSL10_SIP_EVB_BOM_ROHS.rev1

0

Eval Board: BOM

131.07 KB

EN

Eval Board: BOM

July 30, 2018

More Details

EVBUM2565/D

0

Eval Board: Manual

747.52 KB

EN

Eval Board: Manual

October 01, 2019

More Details

Show More