feedback
Rate this webpage
Need
Support?

RSL10-SENSE-GEVK: RSL10 Sensor Development Kit

The RSL10 Sensor Development Kit is a compact and a comprehensive platform to easily develop IoT applications with leading sensor technology and the industry's lowest power Bluetooth ® Low Energy SoC. Several applications including industrial wearables, asset monitoring, smart sensing solutions can be easily developed on this platform.

The compact platform features a full range of sensors including environmental, inertial (3-axis accelerometer, 3-asix gyroscope and a low-power smart hub for motion sensing), a geomagnetic sensor, and an ambient light sensor. Example use cases and detailed documentation are provided in the CMSIS pack.
In addition to monitoring the various sensor values, the accompanying mobile application (RSL10 Sense and Control), connects to several cloud services (AWS, IBM®, Azure ™, etc.) enabling a true end-to-end solution development.

There are two variants of the RSL10 Sensor Kit:
  • RSL10-SENSE-GEVK (base version)
  • RSL10-SENSE-DB-GEVK (debug version)

  • Both variants ship with a CR2032 coin cell battery and a flexible NFC Antenna. On the debug (-DB) variant, the 10-pin debug header is populated and a Segger J-Link LITE CortexM debugger that connects to this header is also shipped.

    A needle connector (E.g.:TC2050 ) is required on the base variant for debugging.

    Supported by the RSL10 Sense and Control mobile app for cloud connectivity(Google Play™) (iOS® ) for cloud connectivity

    Bluetooth IoT Development Kit CMSIS-Pack

    The Bluetooth IoT Development Kit CMSIS-Pack includes several example application projects. These projects allow for rapid development of various Bluetooth Low Energy use-cases such as asset monitoring, asset tracking, wireless sensor networks, worker safety wearables, energy harvesting, etc. The application code can be used as-is on supported hardware or can be used as a building block in creating a more complex use case. Each of the projects is accompanied by detailed documentation.

    Veridify Security's Public Key Tools* Implement device-to-device security including authentication and data protection software for the RSL10 using Veridify's ISO 26262 ASIL D certified security tools. *Note: An RSL10 Sensor Development Kit is required for evaluation.
    Features and Applications

    Features

    • Based on the RSL10 System-in-Package (SiP)
      • Bluetooth 5 certified
      • Certified to international wireless regulations (CE, IC, KC, MIC, FCC)
    • Configurable, low-power sensors
      • Ambient Light Sensor
      • BHI160 (Integrated low power smart hub, 3-axis accelerometer, 3-axis gyroscope)
      • BMM150 (Low Power, Low Noise 3-axis digital geomagnetic sensor)
      • BME680 (Integrated high-accuracy gas, pressure, humidity and temperature sensor)
      • INMP522 (Ultra-low noise digital Microphone)
      • APTF1616 (Programmable RGB LED)
      • N24RF64 (64kB NFC EEPROM)
      • 3 programmable push-buttons
    • Supported by the RSL10 Sense and Control mobile app for cloud connectivity (Google Play™) (iOS®)
    Evaluation/Development Tool Information
    Product Status Compliance Short Description Parts Used Action
    RSL10-SENSE-GEVK Active
    Pb-free
    RSL10 Sensor Development Kit N24RF64DTPT3G NCH-RSL10-101S51-ACG
    NCH-RSL10-101WC51-ABG NOA1305CUTAG
    Avnet (2020-08-19) : 10
    FutureElectronics (2020-08-19) : 10
    Technical Documents
    Type Document Title Document ID/Size Rev
    Eval Board: BOM RSL10-SENSE-GEVK_BOM_ROHS.rev0 RSL10-SENSE-GEVK_BOM_ROHS - 260 KB  1 
    Eval Board: Gerber RSL10-SENSE-GEVK_GERBER.rev0 RSL10-SENSE-GEVK_GERBER - 2028 KB  1 
    Eval Board: Schematic RSL10-SENSE-GEVK_SCHEMATIC.rev0 RSL10-SENSE-GEVK_SCHEMATIC - 471 KB  0 
    Eval Board: Manual RSL10-SENSE-GEVK (and RSL10-SENSE-DB-GEVK) User Guide EVBUM2614/D - 2398 KB  2 
    Video 11 Myths About Energy Harvesting Part 1 WVD17311/D   
    Video 11 Myths About Energy Harvesting Part 2 WVD17312/D   
    Video Unboxing the RSL10 Sensor Development Kit with Future Electronics WVD17317/D   
    Video Node-to-Cloud Platforms | 2019 Technology Seminar - IoT WVD17344/D   
    Video Bosch Sensortec: Introduction to Smart Home Solutions | 2019 Technology Seminar - IoT WVD17347/D   
    Video Maintenance-Free Sensor Nodes | 2019 Technology Seminar - IoT WVD17348/D   
    Video Connected Lighting Solutions With Arrow Electronics WVD17355/D   
    Video Device-to-Device Authentication with Veridify WVD17360/D   
    Video What is Asset Management? WVD17689/D   
    User's Manual Custom Advertising Data Types Used in IoT Applications with Bluetooth® Low Energy Wireless Technology UM70019/D - 1434 KB  0 
    Software Bluetooth IoT Development Kit CMSIS Pack ONSemiconductor.BDK.1.17.3.pack - 38913 KB  0 
    Software FOTA images and binaries - connected and broadcasting mode RSL10-SENSE-GEVK_FOTA_IMAGES - 709 KB  0 
    Software RSL10 Quuppa Tag Demo User Manual RSL10 Quuppa Tag Demo User Manual - 840 KB  1 
    Previously Viewed Products
    Clear List

    Featured Video
    What is Asset Management?
    Your request has been submitted for approval.
    Please allow 2-5 business days for a response.
    You will receive an email when your request is approved.
    Request for this document already exists and is waiting for approval.