feedback
Rate this webpage
Need
Support?

RSL10-COIN-GEVB: RSL10 Temperature Sensor Beacon

The RSL10 Temperature Sensor Beacon is an ultra-low-power Bluetooth® Low Energy beacon which can be used to send ambient temperature data and web URLs and ambient temperature data wirelessly. The board features the N34TS108 temperature sensor and RSL10, the industry's lowest power Bluetooth 5 radio SoC. With the included coin-cell battery and an advertising packet being sent every 10 seconds, the device lasts over 6 years. The beacon followsEddystone open beacon format . The device also supports Firmware Over The Air (FOTA) updates. A web URL and ambient temperature data embedded in the advertising packet can be read using RSL10 Sensor Beacon for Google Play? and other freely-available beacon scanning apps such as BLE Scanner. The firmware is CMSIS-Pack compliant, and can be easily configured with the visual CMSIS Configuration Wizard without the need for an extra cable to update the code.

For RSL10-COIN-GEVB (version 1) product support and documentation, contact your local sales representative or authorized distributor.
Features and Applications

Features

  • Ultra-low power Eddystone open beacon format device for sensing advertising packets (web URLs, tempature data)
  • Lasts up to 6 years off of a coin-cell battery
  • Features the RSL10 radio SoC and N34TS108 digital temperature sensor
  • Supports Firmware Over The Air (FOTA) updates
  • Compatible with the RSL10 Sensor Beacon mobile app (Google Play) and other BLE scanner apps
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
RSL10-COIN-GEVB Active
Pb-free
RSL10 Temperature Sensor Beacon NCH-RSL10-101Q48-ABG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM RSL10-COIN-GEVB Bill Of Materials (ROHS Compliant) RSL10-COIN-GEVB_BOM_ROHS - 121 KB  2 
Eval Board: Gerber RSL10-COIN-GEVB Gerbers (ZIP Format) RSL10-COIN-GEVB_GERBERS - 2001 KB  1 
Eval Board: Schematic RSL10-COIN-GEVB_SCHEMATIC RSL10-COIN-GEVB_SCHEMATIC - 280 KB  1 
Eval Board: Manual Bluetooth® Low Energy IoT Development Kit (B-IDK) Getting Started Guide EVBUM2589/D - 6179 KB  4 
Video From Battery Free Sensors to Vision: Making IoT Real - Embedded World 2019 WVD17294/D   
Video Unboxing the RSL10 Sensor Development Kit with Future Electronics WVD17317/D   
Eval Board: Manual RSL10-COIN-GEVB Programming EVBUM2671/D - 960 KB  0 
Software RSL10-COIN-GEVB_FOTA_IMAGES RSL10-COIN-GEVB_FOTA_IMAGES - 369 KB  0 
Video Node-to-Cloud Platforms | 2019 Technology Seminar - IoT WVD17344/D   
Video Bosch Sensortec: Introduction to Smart Home Solutions | 2019 Technology Seminar - IoT WVD17347/D   
Video What is Asset Management? WVD17689/D   
Software Bluetooth IoT Development Kit CMSIS Pack ONSemiconductor.BDK.1.17.3.pack - 38913 KB  0 
Software RSL10 Quuppa Tag Demo User Manual RSL10 Quuppa Tag Demo User Manual - 840 KB  1 
Software RSL10 Quuppa AoA RTLS Tag CMSIS Pack rev0.4.2 RSL10 Quuppa AoA RTLS Tag CMSIS Pack rev0.4.2 - 1387 KB  0 
Previously Viewed Products
Clear List

Featured Video
From Battery Free Sensors to Vision: Making IoT Real - Embedded World 2019
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.