feedback
Rate this webpage
Need
Support?

RSL10-002GEVB: Radio SoC evaluation board, version 1 (QFN based)

The RSL10 development board is used to easily develop Bluetooth® low energy technology-enabled applications based on the industry’s lowest power radio System-on-Chip (SoC).

Key Features:
  • Compliance with the Arduino form factor
  • Support for PMOD (e.g., J4 is a standard connector)
  • On-board J-Link feature for simple debugging
  • Alternate on-board SWJ-DP (serial-wire and/or JTAG) for ARM® Cortex® -M3 processor debugging
  • Access to all RSL10 peripherals via standard 0.1" headers
  • On-board 4-bit level translator to translate the LPDSP32 debug interface at a low voltage to a 3.3 V JTAG debugger
  • Antenna matching and filtering network
  • Integrated PCB antenna
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
RSL10-002GEVB Active
Pb-free
Radio SoC evaluation board, version 1 (QFN based) NCH-RSL10-101Q48-ABG NCP114ASN330T1G
NCV-RSL10-101Q48-AVG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Gerber RSL10-002GEVB Gerber (ZIP Format) RSL10-002GEVB_Gerber - 5888 KB  1 
Eval Board: Manual RSL10 Evaluation and Development Board User Manual EVBUM2529/D - 720 KB  2 
Video Unboxing the RSL10 Sensor Development Kit with Future Electronics WVD17317/D   
Software RSL10 Quuppa AoA RTLS Tag CMSIS Pack RSL10 Quuppa AoA RTLS Tag CMSIS Pack - 1378 KB  0 
Software RSL10 Quuppa Tag Demo User Manual RSL10 Quuppa Tag Demo User Manual - 737 KB  0 
Previously Viewed Products
Clear List

Featured Video
Unboxing the RSL10 Sensor Development Kit with Future Electronics
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.