feedback
Rate this webpage
Need
Support?

NV890201MWTXGEVB:  High Frequency Buck Converter Evaluation Board

The NCV890201 demonstration board provides a convenient way to evaluate a high frequency buck converter design. No additional components are required, other than dc supplies for the input and enable voltages. An external clock can be used to synchronize the switching frequency; and the board also provides a synchronization output, enabling it to be used as a master. It is configured for a 3.3 V output with a 2 MHz switching frequency and a 2.0 A maximum output current, over the typical 4.5 V to 18 V automotive input voltage range. In addition, the board regulates up to 36 V thanks to switching frequency foldback.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NV890201MWTXGEVB Active
Pb-free
High Frequency Buck Converter Evaluation Board NCV890201MWTXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NV890201MWTXGEVB Bill of Materials ROHS Compliant NV890201MWTXGEVB_BOM_ROHS.PDF - 37 KB  2 
Eval Board: Gerber NV890201MWTXGEVB Gerber Layout Files (Zip Format) NV890201MWTXGEVB_GERBER.ZIP - 54.0 KB  1 
Eval Board: Schematic NV890201MWTXGEVB Schematic NV890201MWTXGEVB_SCHEMATIC.PDF - 189.0 KB  1 
Eval Board: Test Procedure NV890201MWTXGEVB Test Procedure NV890201MWTXGEVB_TEST_PROCEDURE.PDF - 1129.0 KB  1 
Eval Board: Manual NCV890201EVB Evaluation Board User's Manual EVBUM2050/D - 677.0 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.