feedback
Rate this webpage
Need
Support?

NV890101MWTXGEVB:  Fixed-Frequency Monolithic Buck Switching Regulator Evaluation Board

The NCV890101 is a fixed-frequency, monolithic, Buck switching regulator intended for Automotive, battery-connected applications that must operate with up to a 36V input supply. The regulator is suitable for systems with low noise and small form factor requirements often encountered in automotive driver information systems. The NCV890101 is capable of converting the typical 4.5 V to 18 V automotive input voltage range to outputs as low as 3.3 V at a constant switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures.

Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NV890101MWTXGEVB Active
Pb-free
Fixed-Frequency Monolithic Buck Switching Regulator Evaluation Board NCV890101MWTXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NV890101MWTXGEVB Bill of Materials ROHS Compliant NV890101MWTXGEVB_BOM_ROHS.PDF - 44.0 KB  1 
Eval Board: Gerber NV890101MWTXGEVB Gerber Layout Files (Zip Format) NV890101MWTXGEVB_GERBER.ZIP - 53.0 KB  1 
Eval Board: Schematic NV890101MWTXGEVB Schematic NV890101MWTXGEVB_SCHEMATIC.PDF - 110.0 KB  1 
Eval Board: Test Procedure NV890101MWTXGEVB Test Procedure NV890101MWTXGEVB_TEST_PROCEDURE.PDF - 55.0 KB  1 
Eval Board: Manual NCV890101 Automotive Grade High-Frequency Buck Regulator Evaluation Board User's Manual EVBUM2035/D - 988.0 KB  2 
Video Fixed-Frequency Monolithic Buck Switching Regulator Evaluation Board - NV890101MWTXGEVB WVD17044/D   
Previously Viewed Products
Clear List

Featured Video
Fixed-Frequency Monolithic Buck Switching Regulator Evaluation Board - NV890101MWTXGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.