feedback
Rate this webpage
Need
Support?

NV47711PDAJGEVB:  350 mA LDO Regulator Evaluation Board

The NCV47711 is a 350 mA output current integrated low dropout regulator designed for use in harsh automotive environments. It includes wide operating temperature and input voltage ranges. The device is offered with adjustable voltage versions available in 3% output voltage accuracy. It has a high peak input voltage tolerance and reverse input voltage protection. It also provides overcurrent protection, overtemperature protection and enable for control of the state of the output voltage. The integrated current sense feature provides diagnosis and system protection functionality. The current limit of the device is adjustable by resistor connected to CSO pin. Voltage on CSO pin is proportional to output current.

Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NV47711PDAJGEVB Active
Pb-free
350 mA LDO Regulator Evaluation Board NCV47711PDAJR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NV47711PDAJGEVB Bill of Materials ROHS Compliant NV47711PDAJGEVB_BOM_ROHS.PDF - 56.0 KB  0 
Eval Board: Gerber NV47711PDAJGEVB Gerber Layout Files (Zip Format) NV47711PDAJGEVB_GERBER.ZIP - 61.0 KB  0 
Eval Board: Schematic NV47711PDAJGEVB Schematic NV47711PDAJGEVB_SCHEMATIC.PDF - 123.0 KB  0 
Eval Board: Test Procedure NV47711PDAJGEVB Test Procedure NV47711PDAJGEVB_TEST_PROCEDURE.PDF - 256.0 KB  0 
Video 350 mA LDO Regulator Evaluation Board - NV47711PDAJGEVB WVD17617/D   
Previously Viewed Products
Clear List

Featured Video
350 mA LDO Regulator Evaluation Board - NV47711PDAJGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.