350 mA LDO Regulator Evaluation Board

Overview

The NCV47700 is a 350 mA output current integrated low dropout regulator designed for use in harsh automotive environments. It includes wide operating temperature and input voltage ranges. The device is offered with adjustable voltage versions available in 6% output voltage accuracy. It has a high peak input voltage tolerance and reverse input voltage protection. It also provides overcurrent protection, overtemperature protection and enable for control of the state of the output voltage. The integrated current sense feature provides diagnosis and system protection functionality. The current limit of the device is adjustable by resistor connected to CSO pin. Voltage on CSO pin is proportional to output current.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

350 mA LDO Regulator Evaluation Board

Evaluation Board

No

Active

$80

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NV47700PDAJGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

350.21 KB

EN

Eval Board: Test Procedure

December 07, 2011

More Details

NV47700PDAJGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

130.05 KB

EN

Eval Board: Schematic

December 07, 2011

More Details

NV47700PDAJGEVB_GERBER.ZIP

0

Eval Board: Gerber

61.44 KB

EN

Eval Board: Gerber

December 07, 2011

More Details

NV47700PDAJGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

60.42 KB

EN

Eval Board: BOM

December 07, 2011

More Details

Show More