PYTHON 25K Evaluation Kit (Monochrome)

Overview

The NOIP1SN025KA-GDI-A-GEVK evaluation kit enables evaluation of the monochrome version of the PYTHON 25K CMOS Image Sensor, a 26.2 MP (5120 x 5120 pixel) 10-bit CMOS image sensor in APS-H optical format, supporting up to 80 frame per second readout at full resolution.

This kit includes required hardware components to perform a full evaluation of this device, including the monochrome image sensor, the image sensor headboard, Gen 3 FPGA evaluation board, and accessories. Sensor Studio II software (available below) is also required for operation of the evaluation kit, and includes operating manuals and timing information as part of the help system in that software. Note that the appropriate lens must be supplied by the user.

This kit is compatible with other 355-Pin PYTHON image sensors (PYTHON 25K color and enhanced NIR, plus PYTHON 10K, 12K, and 16K) by purchasing the appropriate sensor. In addition, it can be used with other members of the PYTHON image sensor family by adding the appropriate imaging headboard:

  • NOIP1SN0480A-HEAD-BD-A-GEVK
  • NOIP1SE0480A-HEAD-BD-A-GEVK
  • NOIP-48PIN-HEAD-BD-A-GEVK
  • NOIP-84PIN-HEAD-BD-A-GEVK


Please see the Product Brief (available below) for a full list of evaluation requirements, including computer and power specifications.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

PYTHON 25K Evaluation Kit (Monochrome)

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NOIP-355PIN-HEAD-BD-A-GEVB_HEADBOARD_SCHEMATIC

0

Eval Board: Schematic

907.26 KB

EN

Eval Board: Schematic

February 03, 2016

More Details

G3FPGA_SCHEMATIC.pdf

1

Eval Board: Schematic

539.65 KB

EN

Eval Board: Schematic

March 27, 2015

More Details

Sensor_Studio_II_64bit.zip

6.14.9

Software

100.21 MB

EN

Software

January 01, 2019

More Details

EVBUM2294/D

6

Eval Board: Manual

272.38 KB

EN

Eval Board: Manual

October 01, 2019

More Details

EVBUM2258/D

5

Eval Board: Manual

126.98 KB

EN

Eval Board: Manual

October 01, 2019

More Details

Show More