feedback
Rate this webpage
Need
Support?

NOIP1SE0480A-STI-A-GEVK: PYTHON 480 Evaluation Kit (Color)

The NOIP1SE0480A-STI-A-GEVK evaluation kit enables evaluation of the color version of the PYTHON 480 CMOS Image Sensor, a 1/3.6 inch SVGA CMOS image sensor with a pixel array of 800 x 600 pixels.

The kit includes required hardware components to perform a full evaluation of this device, including the color image sensor, the image sensor headboard, Gen 3 FPGA evaluation board, lens kit, and accessories. Sensor Studio II software (available below) is also required for operation of the evaluation kit, and includes operating manuals and timing information as part of the help system in that software. Note that the appropriate lens must be supplied by the user.

This kit can be adapted for use with other members of the PYTHON image sensor family by adding the appropriate imaging headboard and image sensor:



Please see the Product Brief (available below) for a full list of evaluation requirements, including computer and power specifications.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NOIP1SE0480A-STI-A-GEVK Active
Pb-free
PYTHON 480 Evaluation Kit (Color) NOIP1SE0480A-STI NOIP1SE0480A-STI1
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual PYTHON Family Sensor Evaluation Kit Quick Start Guide EVBUM2258/D - 124 KB  5 
Eval Board: Manual PYTHON Image Sensor Evaluation Kits EVBUM2294/D - 266 KB  6 
Software Sensor Studio II Software 64-bit (Zip Format) Sensor_Studio_II_64bit.zip - 97861 KB Locked  6.14.9 
Eval Board: Schematic G3 FPGA Evaluation Board Schematic G3FPGA_SCHEMATIC.pdf - 527 KB  1 
Eval Board: Schematic PYTHON 480 Imager Board PYTHON480_ImagerBd_Schematic - 1949 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.