feedback
Rate this webpage
Need
Support?

NIS6420MT2GEVB: NIS6420MT2GEVB: 12 V eFuse Evaluation Board, Auto-Retry

The NIS6420MT2 Evaluation Board allows testing and experimentation in a lab environment with the NIS6420MT2, an auto-retry eFuse for 12 V power rails. The user applies a DC voltage to the input and may connect a load of up to 4 A to the output. The boards have test points for all pins, an output voltage slew rate adjustment capacitor selectable with a jumper, indicator LEDs for the output voltage and enable/fault status, and a potentiometer to set the current limit.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NIS6420MT2GEVB Active
Pb-free
NIS6420MT2GEVB: 12 V eFuse Evaluation Board, Auto-Retry 2N7002KT1G MMBT3904LT1G
NIS6420MT2TWG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Gerber NIS6420MT2GEVB Gerber Layout Files (Zip Format) NIS6420MT2GEVB_GERBER - 327 KB  0 
Eval Board: Schematic NIS6420MT2GEVB Schematic NIS6420MT2GEVB_SCHEMATIC - 481 KB  0 
Eval Board: Test Procedure NIS6420MT2GEVB Test Procedure NIS6420MT2GEVB_TEST_PROCEDURE - 174 KB  0 
Eval Board: BOM NIS6420MT2GEVB Bill of Materials (RoHS Compliant) NIS6420MT2GEVB_BOM_ROHS - 92 KB  0 
Eval Board: Manual NIS6420 Evaluation Board User's Manual EVBUM2796/D - 1021 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.