NIS5420MT1GEVB: 12 V eFuse Evaluation Board, Thermal Latching
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NIS5420MT1GEVB | Active |
|
12 V eFuse Evaluation Board, Thermal Latching |
2N7002KT1G
,
BAS16HT1G
, MM5Z33VT1G , MMBT3904LT1G , NIS5420MT1TXG |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: Manual | NIS5420 Evaluation Board User's Manual | EVBUM2760/D - 1083 KB | 0 |
Eval Board: BOM | NIS5420MT1GEVB Bill of Materials (ROHS Compliant) | NIS5420MT1GEVB_BOM_ROHS - 122 KB | 0 |
Eval Board: Gerber | NIS5420MT1GEVB Gerber Layout Files | NIS5420MT1GEVB_GERBER - 89 KB | 0 |
Eval Board: Test Procedure | NIS5420MT1GEVB Test Procedure | NIS5420MT1GEVB_TEST_PROCEDURE - 281 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.