feedback
Rate this webpage
Need
Support?

NIS4461MT3GEVB: NIS4461MT3GEVB: 24 V eFuse Evaluation Board, Auto-Retry

The NIS4461MT3 Evaluation Board allows testing and experimentation in a lab environment with the NIS4461MT3, an auto-retry eFuse for 24 V power rails. The user applies a DC voltage to the input and may connect a load of up to 4.6 A to the output. The boards have test points for all pins, an output voltage slew rate adjustment capacitor selectable with a jumper, indicator LEDs for the output voltage and enable/fault status, and a potentiometer to set the current limit.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NIS4461MT3GEVB Active
Pb-free
NIS4461MT3GEVB: 24 V eFuse Evaluation Board, Auto-Retry 2N7002KT1G MMBT3904LT1G
NIS4461MT3TXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Gerber NIS4461MT3GEVB Gerber Layout Files (Zip Format) NIS4461MT3GEVB_GERBER - 58 KB  0 
Eval Board: Schematic NIS4461MT3GEVB Schematic NIS4461MT3GEVB_SCHEMATIC - 83 KB  0 
Eval Board: Test Procedure NIS4461MT3GEVB Test Procedure NIS4461MT3GEVB_TEST_PROCEDURE - 136 KB  0 
Eval Board: BOM NIS4461MT3GEVB Bill of Materials (RoHS Compliant) NIS4461MT3GEVB_BOM_ROHS - 94 KB  0 
Eval Board: Manual NIS4461 Evaluation Board User's Manual EVBUM2799/D - 1147 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.