feedback
Rate this webpage
Need
Support?

NCV97311MW33AGEVB: NCV97311MW33AGEVB Evaluation Board

The NCV97311 is 3−output regulator consisting of a low−Iq battery−connected 3 A 2 MHz non−synchronous switcher and two low−voltage 1.5 A 2 MHz synchronous switchers; all using integrated power transistors. The high−voltage switcher is capable of converting a 4.1 V to 18 V battery input to a 3.3 V output at a constant 2 MHz switching frequency, delivering up to 3 A.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCV97311MW33AGEVB Active
Pb-free
NCV97311MW33AGEVB Evaluation Board NCV97311MW33AR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCV97311A Evaluation Board User's Manual EVBUM2620/D - 1688 KB  0 
Eval Board: Gerber NCV97311MW33AGEVB Gerber NCV97311MW33AGEVB_GERBER - 137 KB  0 
Eval Board: BOM NCV97311MW33AGEVB Bill of Materials (ROHS Compliant) NCV97311MW33AGEVB_BOM_ROHS - 101 KB  0 
Eval Board: Schematic NCV97311MW33AGEVB Schematic NCV97311MW33AGEVB_SCHEMATIC - 446 KB  0 
Eval Board: Test Procedure NCV97311MW33AGEVB Test Procedure NCV97311MW33AGEVB_TEST_PROCEDURE - 206 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.