feedback
Rate this webpage
Need
Support?

NCV896530GEVB: Fixed Frequency Dual Adjustable Output 1.6A, 3.3V, Evaluation Board


The NCV896530EVB evaluation board provides an opportunity to evaluate the NCV896530 in a convenient form factor with an adjustable output. The board contains four potentiometers, allowing the user to coarsely and finely adjust each output independently. The outputs are capability of providing up to 1 A each and 1.6 A total. The two enable pins allow each switcher to be used independently, while the SYNC pin allows you to synchronize the oscillator to an external clock up to 2.7 MHz and the POR pin reports the state of the outputs.
Features and Applications

Features

  • Dual 0.9 V – 3.3 V Adjustable Output
  • 1 A Output Current Per Channel, 1.6 A Total
  • Fixed Frequency Operation at 2.1 MHz
  • 2.7 V − 5.5 V Input Voltage Range
  • External Clock Synchronization up to 2.7 MHz
  • Output Monitoring
  • Automotive Grade
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCV896530GEVB Active
Pb-free
Fixed Frequency Dual Adjustable Output 1.6A, 3.3V, Evaluation Board
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCV896530 Evaluation Board User's Manual EVBUM2214/D - 296.0 KB  0 
Eval Board: BOM NCV896530GEVB Bill of Materials ROHS Compliant NCV896530GEVB_BOM_ROHS - 84 KB  0 
Eval Board: Gerber NCV896530GEVB Gerber Layout Files (Zip Format) NCV896530GEVB_GERBER - 86 KB  0 
Eval Board: Schematic NCV896530GEVB Schematic NCV896530GEVB_SCHEMATIC - 143 KB  0 
Eval Board: Test Procedure NCV896530GEVB Test Procedure NCV896530GEVB_TEST_PROCEDURE - 68 KB  0 
Video Power Supply Solutions with the NCV896530GEVB Evaluation Board TND6124/D   
Previously Viewed Products
Clear List

Featured Video
Power Supply Solutions with the NCV896530GEVB Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.