NCV891330PD50GEVB: Automotive 3-A 2-MHz Low-Iq Dual-Mode Step-Down Regulator Evaluation Board
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCV891330PD50GEVB | Active |
|
Automotive 3-A 2-MHz Low-Iq Dual-Mode Step-Down Regulator Evaluation Board | NCV891330PD50R2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCV891330PD50GEVB Bill of Materials ROHS Compliant | NCV891330PD50GEVB_BOM_ROHS - 26 KB | 1 |
Eval Board: Gerber | NCV891330PD50GEVB Gerber Layout Files (Zip Format) | NCV891330PD50GEVB_GERBER - 98 KB | 0 |
Eval Board: Schematic | NCV891330PD50GEVB Schematic | NCV891330PD50GEVB_SCHEMATIC - 110 KB | 0 |
Eval Board: Test Procedure | NCV891330PD50GEVB Test Procedure | NCV891330PD50GEVB_TEST_PROCEDURE - 68 KB | 1 |
Video | Automotive 5V 3-A 2-MHz Low-Iq Dual-Mode Step-Down Regulator Evaluation Board - NCV891330PD50GEVB | TND6169/D |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.