NCV891330PD38GEVB: 3 A, 2 MHz Low-Iq Dual-Mode Step-Down Regulator Evaluation Board
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCV891330PD38GEVB | Active |
|
3 A, 2 MHz Low-Iq Dual-Mode Step-Down Regulator Evaluation Board | NCV891330PD38R2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCV891330PD38GEVB Bill of Materials ROHS Compliant | NCV891330PD38GEVB_BOM_ROHS.pdf - 116 KB | 0 |
Eval Board: Gerber | NCV891330PD38GEVB Gerber Layout Files (Zip Format) | NCV891330PD38GEVB_GERBER.zip - 100 KB | 0 |
Eval Board: Schematic | NCV891330PD38GEVB Schematic | NCV891330PD38GEVB_SCHEMATIC.pdf - 54 KB | 0 |
Eval Board: Test Procedure | NCV891330PD38GEVB Test Procedure | NCV891330PD38GEVB_TEST_PROCEDURE.pdf - 53 KB | 0 |
Video | 3 A, 2 MHz Low-Iq Dual-Mode Step-Down Regulator Evaluation Board - NCV891330PD38GEVB | WVD17544/D |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.