NCV891330PD33GEVB: Automotive 3-A 2-MHz Low-Iq Dual-Mode Step-Down Regulator Evaluation Board
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCV891330PD33GEVB | Active |
|
Automotive 3-A 2-MHz Low-Iq Dual-Mode Step-Down Regulator Evaluation Board | NCV891330PD33R2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCV891330PD33GEVB Bill of Materials ROHS Compliant | NCV891330PD33GEVB_BOM_ROHS - 35 KB | 0 |
Eval Board: Gerber | NCV891330PD33GEVB Gerber Layout Files (Zip Format) | NCV891330PD33GEVB_GERBER - 98 KB | 0 |
Eval Board: Schematic | NCV891330PD33GEVB Schematic | NCV891330PD33GEVB_SCHEMATIC - 109 KB | 0 |
Eval Board: Test Procedure | NCV891330PD33GEVB Test Procedure | NCV891330PD33GEVB_TEST_PROCEDURE - 69 KB | 1 |
Video | Automotive 3.3V 3-A 2-MHz Low-Iq Dual-Mode Step-Down Regulator Evaluation Board - NCV891330PD33GEVB | TND6160/D |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.