feedback
Rate this webpage
Need
Support?

NCV890103MWGEVB: Automotive Switching Regulator, Buck, 1.2 A, 2 MHz, Reset, Adjustable Delay Evaluation Board

Evaluation board for the NCV890103 fixed−frequency, monolithic, Buck switching regulator intended for Automotive, battery−connected applications that must operate with up to a 36 V input supply. The regulator is suitable for systems with low noise and small form factor requirements often encountered in automotive driver information systems. The NCV890103 is capable of converting the typical 4.5 V to 18 V automotive input voltage range to outputs as low as 3.3 V at a constant switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures. A Reset pin signals when the output is in regulation, and a pin is provided to adjust the delay before the RSTB signal goes high. The NCV890103 also provides several protection features expected in Automotive power supply systems such as current limit, short circuit protection, and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all−ceramic output filter capacitor − forming a space−efficient switching regulator solution.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCV890103MWGEVB Active
Pb-free
Automotive Switching Regulator, Buck, 1.2 A, 2 MHz, Reset, Adjustable Delay Evaluation Board NCV890103MWTXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCV890103MWGEVB Evaluation Board User's Manual EVBUM2235/D - 1097 KB  0 
Eval Board: BOM NCV890103MWGEVB Bill of Materials ROHS Compliant NCV890103MWGEVB_BOM_ROHS - 129 KB  0 
Eval Board: Gerber NCV890103MWGEVB Gerber Layout Files (Zip Format) NCV890103MWGEVB_GERBER - 86 KB  0 
Eval Board: Schematic NCV890103MWGEVB Schematic NCV890103MWGEVB_SCHEMATIC - 51 KB  0 
Eval Board: Test Procedure NCV890103MWGEVB Test Procedure NCV890103MWGEVB_TEST_PROCEDURE - 77 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.