P-Channel, 100% Duty Cycle, Non-Synchronous Buck Controller, Automotive Grade Evaluation Board

Overview

The NCV885201GEVB Evaluation Board is designed to effectively evaluate the NCV8852, which is an adjustable-output non-synchronous buck controller which drives an external P-channel MOSFET. The device uses peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the gate driver. Protection features include internal soft-start, undervoltage lockout, cycle-by-cycle current limit, hiccup-mode overcurrent protection, hiccup-mode short-circuit protection. Additional features include programmable switching frequency, low quiescent current sleep mode and externally synchronizable switching frequency.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

P-Channel, 100% Duty Cycle, Non-Synchronous Buck Controller, Automotive Grade Evaluation Board

Evaluation Board

No

Active

$70

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV885201GEVB_SCHEMATIC

0

Eval Board: Schematic

221.18 KB

EN

Eval Board: Schematic

December 11, 2015

More Details

NCV885201GEVB_GERBER.zip

0

Eval Board: Gerber

27.65 KB

EN

Eval Board: Gerber

December 11, 2015

More Details

NCV885201GEVB_BOM_ROHS

0

Eval Board: BOM

45.06 KB

EN

Eval Board: BOM

December 11, 2015

More Details

Show More