Automotive Low-Iq 410 kHz Synchronous Buck Controller, 5.0 V - 10A Evaluation Board

Overview

The NCV881930 is a 410 kHz fixed−frequency low quiescent current buck controller with spread spectrum that operates up to 38 V (typical). It may be synchronized to a clock or to separate NCV881930. Peak current mode control is employed for fast transient response and tight regulation over wide input voltage and output load ranges. Feedback compensation is internal to the device, permitting design simplification. The NCV881930 is capable of converting from an automotive input voltage range of 3.5 V (4.5 V during startup) to 18 V at a constant base switching frequency. Under load dump conditions up to 45 V the regulator shuts down. A high voltage bias regulator with automatic switchover to an external 5 V bias supply is used for improved efficiency. Several protection features such as UVLO, current limit, short circuit protection, and thermal shutdown are provided. High switching frequency produces low output voltage ripple even when using small inductor values and an all−ceramic output filter capacitor, forming a space−efficient switching solution.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Automotive Low-Iq 410 kHz Synchronous Buck Controller, 5.0 V - 10A Evaluation Board

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV881930MW00-50GEVB_GERBER

0

Eval Board: Gerber

229.38 KB

EN

Eval Board: Gerber

March 01, 2019

More Details

NCV881930MW00-50GEVB_BOM_ROHS

2

Eval Board: BOM

149.5 KB

EN

Eval Board: BOM

July 01, 2020

More Details

Eval Board: Manual

April 01, 2019

More Details

NCV881930MW00-50GEVB_SCHEMATIC

0

Eval Board: Schematic

99.33 KB

EN

Eval Board: Schematic

March 01, 2019

More Details

NCV881930MW00-50GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

530.43 KB

EN

Eval Board: Test Procedure

April 01, 2019

More Details

Show More