NCV8716 WDFN EVALUATION BOARD

Overview


The demoboard supports the LDO regulator NCV8716 in wDFN6 2x2x0.8 mm package with fix output voltages:1.5 V, 1.8 V, 2.5 V, 3.0 V, 3.3 V and 5.0V. The ultra low quiescent current below 4.7 uA alows operation without Enable pin for low consumption state. For more information please see the datasheet.

  • Portable Equipment
  • Communication Systems
  • Other Battery Powered Applications
  • Operating Input Voltage Range: 2.5 V to 24 V
  • Fixed Voltage Options Available: 1.5 V to 5.0 V
  • Ultra Low Quiescent Current: Max. 4.7 uA Over Full Load andTemperature
  • ±2% Accuracy over Full Load, Line and Temperature Variations
  • PSRR: 60 dB at 100 kHz
  • Thermal Shutdown Protection
  • Current Limitation
  • Noise: 20 μVRMS from 200 Hz to 100 kHz
  • These are Pb−Free Devices

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

NCV8716 WDFN EVALUATION BOARD

$37.8001

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV8716MTTBGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

132.1 KB

EN

Eval Board: Test Procedure

June 06, 2014

More Details

NCV8716MTTBGEVB_SCHEMATIC

0

Eval Board: Schematic

86.02 KB

EN

Eval Board: Schematic

June 06, 2014

More Details

NCV8716MTTBGEVB_GERBER

0

Eval Board: Gerber

174.08 KB

EN

Eval Board: Gerber

June 06, 2014

More Details

NCV8716MTTBGEVB_BOM_ROHS

0

Eval Board: BOM

30.72 KB

EN

Eval Board: BOM

June 06, 2014

More Details

Show More