feedback
Rate this webpage
Need
Support?

NCV8715SQT2GEVB: NCV8715 SC88A EVALUATION BOARD


The demoboard supports the LDO regulator NCV8715 in SC-70-5 package with fix output voltages: m1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.0 V, 3.3 V and 5.0V. The ultra low quiescent current below 4.7 uA alows operation without Enable pin for low consumption state. For more information please see the datasheet.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCV8715SQT2GEVB Active
Pb-free
NCV8715 SC88A EVALUATION BOARD NCV8715SQ12T2G NCV8715SQ15T2G
NCV8715SQ18T2G NCV8715SQ25T2G
NCV8715SQ30T2G NCV8715SQ33T2G
NCV8715SQ50T2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCV8715SQT2GEVB Bill of Materials ROHS Compliant NCV8715SQT2GEVB_BOM_ROHS - 30 KB  0 
Eval Board: Gerber NCV8715SQT2GEVB Gerber Layout Files (Zip Format) NCV8715SQT2GEVB_GERBER - 173 KB  0 
Eval Board: Schematic NCV8715SQT2GEVB Schematic NCV8715SQT2GEVB_SCHEMATIC - 108 KB  0 
Eval Board: Test Procedure NCV8715SQT2GEVB Test Procedure NCV8715SQT2GEVB_TEST_PROCEDURE - 88 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.