feedback
Rate this webpage
Need
Support?

NCV8675DS50GEVB:  Precision 5 V Fixed Output Evaluation Board

The NCV8675 is a precision 5.0 V fixed output, low dropout integrated voltage regulator with an output current capability of 350 mA. Careful management of light load current consumption, combined with a low leakage process, achieve a typical quiescent ground current of 34 uA. NCV8675 is pin for pin compatible with NCV4275 and it could replace this part when very low quiescent current is required. The output voltage is accurate within +/-2.0%, and maximum dropout voltage is 600 mV at full rated load current. It is internally protected against input transients, input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.
Features and Applications

Features

  • +/-2.0% Output Accuracy, Over Full Temperature Range
  • 34 uA Maximum Quiescent Current at Iout = 100 uA, up to 85 C
  • 600 mV Maximum Dropout Voltage at 350 mA Load Current
  • Wide Input Voltage Operating Range of 5.5 V to 45 V
  • Internal Fault Protection
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCV8675DS50GEVB Active
Pb-free
Precision 5 V Fixed Output Evaluation Board NCV8675DS50G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCV8675DS50GEVB Bill of Materials ROHS Compliant NCV8675DS50GEVB_BOM_ROHS.PDF - 170.0 KB  0 
Eval Board: Gerber NCV8675DS50GEVB Gerber Layout Files (Zip Format) NCV8675DS50GEVB_GERBER.ZIP - 28.0 KB  0 
Eval Board: Schematic NCV8675DS50GEVB Schematic NCV8675DS50GEVB_SCHEMATIC.PDF - 109.0 KB  0 
Eval Board: Test Procedure NCV8675DS50GEVB Test Procedure NCV8675DS50GEVB_TEST_PROCEDURE.PDF - 223.0 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.