feedback
Rate this webpage
Need
Support?

NCV8537MN180GEVB:  1.8 V LDO Regulator Evaluation Board

The demoboard supports the LDO regulator NCV8537 in DFN10 package with fix output voltage 1.8 V. The ENABLE function allows turn the device to low consumption mode with quiescent current below 1 µA. The Power Good pin alows output voltage monitoring. The additional CNR capacitor reduces the output noise.

Size: 45mm x 30mm x 18mm
Features and Applications

Features

  • High Accuracy Over Line and Load (±0.9% at 25°C)
  • Operating Temperature Range: -40°C to 125°C.)
  • Stable Output with Low Value Capacitors of any type and with no Minimum Load Current Requirement Incorporates Current Limiting and Reverse Bias Protection
  • Low Noise (33 _Vrms w/10 nF Cnr and 52 _Vrms w/out Cnr)
  • Low Shutdown Current (< 1 mA)
  • 2.9 V to 12 V Supply Range
  • Thermal Shutdown Protection
  • Current Limitation
  • Power Good Output to Indicate the Regulator is Within Specified Limits

Applications

  • Networking Systems, DSL/Cable Modems
  • Audio Systems for Automotive Applications
  • Navigation Systems
  • Cable Set-Top Box
  • Satellite Receivers
  • Displays and Monitors
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCV8537MN180GEVB Active
1.8 V LDO Regulator Evaluation Board NCV8537MN180R2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCV8537MN180GEVB Bill of Materials ROHS Compliant NCV8537MN180GEVB_BOM_ROHS.PDF - 573.0 KB  0 
Eval Board: Gerber NCV8537MN180GEVB Gerber Layout Files (Zip Format) NCV8537MN180GEVB_GERBER.ZIP - 52.0 KB  0 
Eval Board: Schematic NCV8537MN180GEVB Schematic NCV8537MN180GEVB_SCHEMATIC.PDF - 562.0 KB  0 
Eval Board: Test Procedure NCV8537MN180GEVB Test Procedure NCV8537MN180GEVB_TEST_PROCEDURE.PDF - 946.0 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.