NCV78343 MOTHER BOARD

Overview

The NCV78343 mother board features two NCV78343 pixel controller devices. Board can be used to individually control up to 24 pixels. UART as a communication protocol is available on both CAN PHY and M-LVDS layers, which allows to simulate different system architectures directly on the board. There is an optional slot for NCV78763R1DAGEVB boost-buck converter to supply current for LED string. ONMCU3V3R1GEVB MCU control board can be inserted into dedicated socket as interface between PC and evaluated devices.

Board features CAN and M-LVDS connectors to allow chaining of multiple devices, NCV78343R1GEVB mother boards or NCV78343R1DAGEVB satellite boards.

  • Up to 24 individually controlled pixels
  • Fully controllable by the SW GUI via USB cable
  • Supports two interfaces: CAN and M-LVDS
  • Supports different system architectures
  • Possibility to connect more pixel controllers in a chain
  • Wide input supply voltage range

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

NCV78343 MOTHER BOARD

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV78343R1GEVB_BOM_ROHS

0

Eval Board: BOM

112.64 KB

EN

Eval Board: BOM

December 16, 2022

More Details

NCV78343R1GEVB_GERBER_FILES

0

Eval Board: Gerber

1.55 MB

EN

Eval Board: Gerber

December 16, 2022

More Details

NCV78343R1GEVB_SCHEMATIC

0

Eval Board: Schematic

1.76 MB

EN

Eval Board: Schematic

December 16, 2022

More Details

Show More