NCV7691GEVK: Current Controller for Automotive LED Lamps Evaluation Kit
![]() Automotive turn signals are sometimes designed to display an indicator in a fashion such that lights are activated in a sequencing manner to show directional intent. This evaluation note highlights the use of standard logic integrated circuits with the NCV7691 devices to provide a solution for a sequencing design. The system consists of the LED current controllers (NCV7691 x 3), a voltage regulator (NCV8664), a timer IC (NCV1455B), a shift register (MC74HC164A), and a NAND gate (MC74HC20A). The evaluation board has an on−board LED array to highlight a sequencing solution for automotive indicators. An additional 10−pin edge connector allows for connection to external LEDs (often at higher current by modifying the current programming resistors). |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCV7691GEVK | Active |
|
Current Controller for Automotive LED Lamps Evaluation Kit | NCV7691D10R2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: Manual | NCV7691 Current Controller with Automotive LED Lamps in Sequencing Application Evaluation Board User's Manual | EVBUM2211/D - 667 KB | 5 |
Eval Board: Gerber | NCV7691GEVK Gerber Layout Files (Zip Format) | NCV7691GEVK_GERBER - 137 KB | 0 |
Eval Board: Schematic | NCV7691GEVK Schematic | NCV7691GEVK_SCHEMATIC - 232 KB | 0 |
Eval Board: Test Procedure | NCV7691GEVK Test Procedure | NCV7691GEVK_TEST_PROCEDURE - 189 KB | 0 |
Eval Board: Manual | NCV7691 Load Board Evaluation Board User's Manual | EVBUM2236/D - 193 KB | 0 |
Eval Board: BOM | NCV7691GEVK Bill of Materials ROHS Compliant | NCV7691GEVK_BOM_ROHS - 186 KB | 2 |
Video | Automotive LED Lamps in Sequencing Applications - NCV7691GEVK Evaluation Board | TND6127/D | |
Eval Board: Manual | NCV7691 8-Channel Rear Combo / Daylight Running Light Evaluation Board User's?Manual | EVBUM2299/D - 1288 KB | 0 |
Support |
Featured Video |
Automotive LED Lamps in Sequencing Applications - NCV7691GEVK Evaluation Board |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.