feedback
Rate this webpage
Need
Support?

NCV7685I2CV1GEVB: Twelve Channels LED Linear Current Driver with I2C Interface

The evaluation board demonstrates the Rear Combination Lamp Application with the NCV7685 LED linear current driver. On-board buck converter creates constant voltage of 7.0 V on the top of the LEDs to have lower power dissipation on the device itself. The board contains up to three LEDs in a series for each twelve channels. The amber color of the LEDs emulates TAIL/STOP functionality.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCV7685I2CV1GEVB Active
Pb-free
Twelve Channels LED Linear Current Driver with I2C Interface NCV7685DQR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCV7685 Twelve Channels LED Linear Current Driver with I2C Interface Evaluation Board User's Manual EVBUM2610/D - 2247 KB  1 
Eval Board: BOM NCV7685I2CV1GEVB Bill of Materials (ROHS Compliant) NCV7685I2CV1GEVB_BOM_ROHS - 158 KB  0 
Eval Board: Gerber NCV7685I2CV1GEVB Gerber Layout Files (Zip Format) NCV7685I2CV1GEVB_GERBER - 376 KB  0 
Eval Board: Test Procedure NCV7685I2CV1 Test Procedure NCV7685I2CV1_TEST_PROCEDURE - 1083 KB  0 
Software NCV7685I2CV1GEVB Software (Zip) NCV7685I2CV1GEVB_SOFTWARE - 3197 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.