feedback
Rate this webpage
Need
Support?

NCV7544VTFS5C466GEVB: NCV7544 FLEXMOS™ Quad Half-Bridge MOSFET Pre-driver Evaluation Board

The NCV7544VTFS5C466GEVB is designed to quickly evaluate the NCV7544 Quad Half-Bridge pre-driver. The design demonstrates a full application incorporating: WDFN8 (µ8FL) MOSFETs, a microcontroller, 5 V voltage regulator, current-sense amplifiers, controls and USB interface. The board is intended to provide quick and convenient means for evaluation of NCV7544 application either standalone, controlled from a PC or by an external microcontroller.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCV7544VTFS5C466GEVB Active
Pb-free
NCV7544 FLEXMOS™ Quad Half-Bridge MOSFET Pre-driver Evaluation Board NCV213RSQT2G NCV4264-2CST50T3G
NCV7544MWTXG NUP2114UCMR6T1G
NVTFS5C454NLTAG NVTFS5C466NLTAG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCV7544 FLEXMOS™ Quad Half-Bridge MOSFET Pre-driver Evaluation Board User's Manual EVBUM2770/D - 1868 KB  0 
Eval Board: BOM NCV7544VTFS5C466GEVB Bill of Materials (ROHS Compliant) NCV7544VTFS5C466GEVB_BOM_ROHS - 167 KB  0 
Eval Board: Schematic NCV7544VTFS5C466GEVB Schematic NCV7544VTFS5C466GEVB_SCHEMATIC - 326 KB  0 
Eval Board: Test Procedure NCV7544VTFS5C466GEVB Test Procedure NCV7544VTFS5C466GEVB_TEST_PROCEDURE - 324 KB  0 
Eval Board: Gerber NCV7544VTFS5C466GEVB Gerber Layout Files (Zip Format) NCV7544VTFS5C466GEVB_GERBER - 7197 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.