feedback
Rate this webpage
Need
Support?

NCV7535VMFD5C466GEVB: NCV7535 System Basis Chip Evaluation Board

The NCV7535VMFD5C466NGEVB is designed to quickly evaluate the NCV7535 H-bridge pre-driver. The design demonstrates a full application incorporating: Dual SO8FL MOSFETs, a microcontroller, 5 V voltage regulator, current-sense amplifier, controls and USB interface. The board is intended to provide quick and convenient means for evaluation of NCV7535 application either standalone, controlled from a PC or by an external microcontroller.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCV7535VMFD5C466GEVB Active
Pb-free
NCV7535 System Basis Chip Evaluation Board NCS199A1RSQT2G NCV4264-2CST50T3G
NCV7535DBR2G NUP2114UCMR6T1G
NVMFD5C466NLT1G NVMFS5C670NLT1G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCV7535 SPI controlled H-bridge pre-driver Evaluation Board User's Manual EVBUM2582/D - 805 KB  1 
Eval Board: BOM NCV7535VMFD5C466GEVB_BOM_ROHS.rev0 NCV7535VMFD5C466GEVB_BOM_ROHS - 140 KB  0 
Eval Board: Schematic NCV7535VMFD5C466GEVB_SCHEMATIC.rev0 NCV7535VMFD5C466GEVB_SCHEMATIC - 149 KB  0 
Eval Board: Test Procedure NCV7535VMFD5C466GEVB_TEST_PROCEDURE.rev0 NCV7535VMFD5C466GEVB_TEST_PROCEDURE - 175 KB  0 
Software NCV7535VMFD5C466GEVB_SOFTWARE.rev0 NCV7535VMFD5C466GEVB_SOFTWARE - 7148 KB  0 
Eval Board: Gerber NCV7535VMFD5C466GEVB_GERBER.rev0 NCV7535VMFD5C466GEVB_GERBER - 232 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.